DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx-0040 | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx-0040 | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

CP22xx-0040 | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx-0040 | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

CP22xx-0040 | Multi-touch built-in Panel PC

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 15.6-, 18.5- and 21.5-inch

The CP22xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP22xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP22xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

Scalable performance

CP22xx Panel PCs are equipped with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 processors and have one or two hard disks, SSDs or CFast cards or combinations thereof. With the on-board RAID controller, two same hard disks, SSDs or CFast cards can be mirrored.

 

Highest data availability and data security

CP22xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

 

Accessibility of the components

Data media, the fan and the lithium battery of the system clock are accessible from the rear under the fan cover.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CP22xx is ideally suited as a compact central processing unit for an EtherCAT control system.

 

Flexible expansion options

Two free slots for PCIe modules can be optionally integrated in the PC housing, offering the possibility to extend the PC, e.g. with additional Ethernet interfaces, USB ports or PROFIBUS. NOVRAM for fail-safe data storage can also be plugged as PCIe module.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP22xx-0040Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
CP22xx-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
CP22xx-0020Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP22xx-0040Options
Device typeMulti-touch built-in Panel PC
Housingaluminum housing with glass frontstainless steel housing with glass front at 15", 15.6", 18.5" and 21.5" display
Slots for hard disk/flash1 slot for 2½-inch hard disk/SSD, 1 slot for CFast2 slots for CFast or 2 slots for 2½-inch hard disk/SSD
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP65, rear side IP20
Operating temperature0…55°C
Display size/resolution12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080
Touch screenmulti-finger touch screen
ProcessorIntel® Celeron® 6600HE 2.6 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i7-11850HE 2.6 GHz, 8 cores (TC3: 80)
Motherboard3½-inch motherboard for 11th generation Intel® Celeron®, Core™ i3/i5/i7
PCIe/PCI slots2 PCIe module slots
Memory4 GB DDR4 RAMup to 64 GB DDR4 RAM
Ethernet1 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 2½-inch, 320 GBSSD, CFast
Interfaces4 x USB 3.2 Gen. 2, 1 x RS232, 1 x DVI1 x USB in the front
Power supply24 V DCUPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows Server 2022
CP22xx-0040Multi-touch built-in Panel PC
CP2212-004012-inch display 800 x 600, multi-finger touch screen
CP2213-004012.1-inch display 1280 x 800, multi-finger touch screen
CP2215-004015-inch display 1024 x 768, multi-finger touch screen
CP2216-004015.6-inch display 1366 x 768, multi-finger touch screen
CP2218-004018.5-inch display 1366 x 768, multi-finger touch screen
CP2219-004019-inch display 1280 x 1024, multi-finger touch screen
CP2221-004021.5-inch display 1920 x 1080, multi-finger touch screen
CP2224-004024-inch display 1920 x 1080, multi-finger touch screen
OptionsCP22xx-0040
C9900-C639processor 11th generation Intel® Core™ i3-11100HE, 2.4 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C640processor 11th generation Intel® Core™ i5-11500HE, 2.6 GHz base frequency, 6 cores (TC3: 70), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C641processor 11th generation Intel® Core™ i7-11850HE, 2.6 GHz base frequency, 8 cores (TC3: 80), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-M575vertical orientation of the display inside the Control Panel or Panel PC CP22xx, CP26xx, CP29xx or CP39xx instead of standard Control Panel or standard Panel PC
C9900-E2681-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP65
C9900-F944stainless steel front with blue silicone seal for CP2x15-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front, product announcement | estimated market release 2nd quarter 2024
C9900-F945stainless steel front with blue silicone seal for CP2x16-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F946stainless steel front with blue silicone seal for CP2x18-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F948stainless steel front with blue silicone seal for CP2x21-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-B5172 PCIe module slots integrated inside CP22xx, to plug-in Beckhoff PCIe modules, instead of 2 connector brackets to lead out interfaces
C9900-E2331 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx
C9900-E240Serial port COM2 RS232, optically linked, overload protection, D-sub 9-pin connector.
C9900-E241Serial port COM2 RS485, optically linked, overload protection, D-sub 9-pin connector.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E242Serial port COM2 RS422, optically linked, overload protection, D-sub 9-pin connector.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
FC9071-0000Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area
C9900-D191PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast
C9900-H145additional hard disk, 2½-inch, 320 GB
C9900-H749solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745solid-state disk SSD, 3D flash, 2½-inch, 640 GB
C9900-H792solid-state disk SSD, 3D flash, 2½-inch, 1280 GB
C9900-H750solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk
C9900-H793solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk
C9900-D1902 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-H58440 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H58880 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H670320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
CP22xx-0040Options for CP22xx with 2 module slots C9900-B517
FC9062Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E301RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin.
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m
C9900-E309RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-E310RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on.
Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-K922RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m
C9900-E277USB 3.0 PCIe module
– 2-port USB 3.0 interfaces
– USB transfer rate up to 5 Gbit/s for USB 3.0
– compatible to all USB standards
– delivers up to 1 A supply current at each USB port
– requires Windows Embedded Standard 7 or Windows 10

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use