DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX9020 | Basic CPU module

CX9020 | Basic CPU module

CX9020 | Basic CPU module

Status LEDs
Battery compartment
(behind the flap)
2 x MicroSD
Ethernet and USB connection
DVI connection
Multi optional interface
(e.g. RS232, PROFIBUS,
CANopen)
CX9020 | Basic CPU module

CX9020 | Basic CPU module

Rigging in Motion: Beckhoff technology behind the scenes in Hollywood

CX9020 Embedded PC

Rigging in Motion: Beckhoff technology behind the scenes in Hollywood

CX9020 Embedded PC

The CX9020 is a compact, DIN rail-mountable Ethernet control system with 1 GHz Arm® Cortex®-A8 CPU. The connection for the Beckhoff I/O systems is directly integrated into the CPU module. The unit offers automatic bus system identification (E-bus or K-bus) and independently switches in the corresponding mode. The CX9020 comprises the CPU with two microSD card slots, the internal RAM and 128 kB NOVRAM as non-volatile memory. The basic configuration also includes two switched Ethernet RJ45 interfaces, four USB 2.0 interfaces and a DVI-D interface. The RJ45 interfaces are connected to an internal switch and offer a simple option for creating a line topology without the need for additional Ethernet switches. The operating system is Windows Embedded Compact 7. TwinCAT automation software transforms a CX9020 system into a powerful PLC and motion control system that can be operated with or without visualization. Optionally, the unit can be ordered with a fieldbus, serial or audio interface.

The extended operating temperature range between -25 and +60°C enables application in climatically demanding situations.

Product status:

regular delivery

Product information

Technical dataCX9020
ProcessorArm® Cortex®-A8, 1 GHz
Number of cores1
Flash memory2 x slot for microSD card, 512 MB included (expandable)
Main memory1 GB DDR3 RAM (not expandable)
Persistent memory128 kB NOVRAM integrated
Interfaces2 x RJ45 10/100 Mbit/s (internal switch), 1 x DVI-D, 4 x USB 2.0, 1 x optional interface
Diagnostics LED1 x power, 1 x TC status, 2 x flash access, 2 x bus status
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows Embedded Compact 7, English
Control softwareTwinCAT 2 runtime
TwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
Current supply E-bus/K-bus2 A
Max. power consumption5 W
Max. power consumption (with loading UPS)9 W
Dimensions (W x H x D)84 mm x 100 mm x 91 mm
Weightapprox. 590 g
Relative humidity95%, no condensation
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protection ratingIP20
Approvals/markingsCE, UL, DNV GL, with CX2900-0107 ordering option: ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc
IECEx:
Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc
cFMus:
Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx ec IIC T4 Gc
TwinCAT 3 platform levelEconomy Plus (30); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX9020-0100CPU module, no operating system, no TwinCAT
CX9020-0110CPU module, Windows Embedded Compact 7, no TwinCAT
CX9020-0111CPU module, Windows Embedded Compact 7, TwinCAT 2 PLC runtime
CX9020-0112CPU module, Windows Embedded Compact 7, TwinCAT 2 NC PTP runtime
CX9020-0115CPU module, Windows Embedded Compact 7, TwinCAT 3 runtime (XAR), no licenses included

CX9020-0100: only suitable for Linux® (no Windows CE is possible), for futher information see http://github.com/beckhoff

Linux® is the registered trademark of Linus Torvalds in the U.S. and other countries.

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Options
CX9020-U900internal, capacitive 1-second UPS to ensure secure backup of persistent application data
on the microSD card
CX1900-013116 GB microSD card, instead of 512 MB microSD card
CX2900-0107Device modification for CX5120, CX5130, CX5140 and CX9020 Embedded PCs according to the requirements for ATEX, IECEx and FM certification. The modification is mandatory for the usage of CX5120, CX5130, CX5140 and CX9020 in hazardous areas, zone 2/22 respectively Class I, Div. 2.
It includes the modification and repositioning of the device label as well as a mounting bracket installed ex works for mechanical locking of the connectors.
Product labeling:
ATEX: II 3 G Ex nA IIC T4 Gc and II 3 D Ex tc IIIC T135 °C Dc
IECEx: Ex nA IIC T4 Gc and Ex tc IIIC T135 °C Dc
cFMus: CL I, DIV 2. GP A, B, C, D and CL I, Zn 2 AEx/Ex ec IIC T4 Gc
Read the device documentation for use in hazardous areas carefully.
Optional interfaces
CX9020-N020audio interface, 3 x 3.5 mm jack sockets, Line In, Mic In, Line Out
CX9020-N030RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS)
CX9020-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX9020-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX9020-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX9020-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX9020-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX9020-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX9020-M310PROFIBUS master interface, D-sub socket, 9-pin
CX9020-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX9020-M510CANopen master interface, D-sub plug, 9-pin
CX9020-B510CANopen slave interface, D-sub plug, 9-pin
CX9020-M930PROFINET RT, controller interface, Ethernet (2 x RJ45 switch)
CX9020-B930PROFINET RT, device interface, Ethernet (2 x RJ45 switched)
*Only available as flash memory extension in combination with a CX CPU module on order. Suitable for CX70xx, CX80xx, CX81xx, CX9020.
Accessories
CX1900-0102Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx
– lithium button cell type CR2032, 3V/225 mAh
– follow polarity when installing
CX1900-0122512 MB microSD card
CX1900-01241 GB microSD card
CX1900-01262 GB microSD card
CX1900-01284 GB microSD card
CX1900-01308 GB microSD card
CX1900-013216 GB microSD card

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use