DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2869 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with channel diagnostics

EL2869 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with channel diagnostics

EL2869 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with channel diagnostics

Signal/diag.
LEDs 1…8
Signal/diag.
LEDs 9…16
Power contact
+24 V
Power contact 0 V
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
Output 9
Output 10
Output 11
Output 12
Output 13
Output 14
Output 15
Output 16
Top view 
Contact assembly 
EL2869 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with channel diagnostics

EL2869 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, with channel diagnostics

The EL2869 digital output terminal connects the binary control signals of the automation device to the actuators at process level with electrical isolation. The EtherCAT Terminal contains sixteen channels, which indicate their signal status by means of LEDs. The integrated diagnostics can be evaluated in the controller and are indicated by the LEDs. A diagnostic bit is set for the affected channel if there is an overload. The diagnostics serve to simplify the maintenance of the application. The power contacts are looped through. The outputs of the EL2869 are supplied via the 24 V power contact. The outputs are electrically isolated from the fieldbus side.

 

Special features:

  • connection of different load types possible (resistive, inductive, lamp load).
  • max. output current of 0.5 A per channel
  • short-circuit proof outputs and reverse polarity protection
  • integrated diagnostic possibility overload
  • parameterizable output behavior in case of bus error (safe state)
  • tool-free connection due to direct plug-in technology for solid conductors

Product status:

regular delivery

Product information

Technical dataEL2869
Connection technology1-wire
Number of outputs16
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Distributed clocks
Max. output current0.5 A (short-circuit proof) per channel
Output stagepush (high-side switch)
Short-circuit currenttyp. < 1.5 A
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Current consumption E-bustyp. 60 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 50 mA + load
Bit width in the process image16 bit output, 16 bit diagnostics
Configurationvia TwinCAT System Manager
Special featuresdiagnostics via process data and LED: Overload (channel-by-channel)
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use