DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ER4374-0002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

ER4374-0002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

ER4374-0002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Sensor Supply UP
2 | Input +
3 | GNDP
4 | Input -
5 | Shield
1 | Output +
2 | +24 V DC UP
3 | Output -
4 | GNDP
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
I/O connection 
Connector assignment 
Inputs 
Outputs 
ER4374-0002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

ER4374-0002 | EtherCAT Box, 2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4…20 mA, 16 bit, differential, M12, zinc die-cast

The ER4374-0002 EtherCAT Box combines two analog inputs and two analog outputs which can be individually parameterized, so that they process/generate signals either in the -10…+10 V or the 0/4…20 mA range. The resolution for the current and voltage signals is 16 bit (signed).

The voltage or output current is supplied to the process level with a resolution of 15 bit (default), and is electrically isolated. Ground potential for the two output channels is common with the 24 V DC supply.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER4374-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of channels2 analog outputs + 2 analog inputs
Input/output connectionsM12 x 1, 5-pin, a-coded
Signal type-10/0…+10 V | 0/4…20 mA, parameterizable per channel
Nominal voltage24 V DC (-15%/+20%)
Loadoutput: > 5 kΩ | < 500 Ω
Internal resistanceinput: > 200 kΩ | typ. 85 Ω + diode voltage
Resolution16 bit
Conversion timeinput: ~ 100 µs, output: ~ 40 µs
Measurement error/uncertaintyinput: < 0.3%, output: < 0.1% (each relative to full scale value)
Actuator supplyfrom the auxiliary voltage UP
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Current consumption from US120 mA
Special featurescombi module, current or voltage parameterizable per channel
Weightapprox. 265 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use