DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP9208-1035 | EtherCAT Box, 8-channel power distribution, passive, M12, L-coded

EP9208-1035 | EtherCAT Box, 8-channel power distribution, passive, M12, L-coded

EP9208-1035 | EtherCAT Box, 8-channel power distribution, passive, M12, L-coded

Power out
Power IN
1 | +48 V DC
2 | GNDP
3 | +24 V DC
4 | GNDS
5 | FE
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +48 V DC
Top view 
I/O connection 
Connector assignment 
EP9208-1035 | EtherCAT Box, 8-channel power distribution, passive, M12, L-coded

EP9208-1035 | EtherCAT Box, 8-channel power distribution, passive, M12, L-coded

The EP9208-1035 EtherCAT Box is a fully passive distribution box. It is supplied via a 7/8" connector. The eight outputs are executed as M12 sockets with L-coding according to EN 61076; the EP9208-1035 is thus suitable for carrying currents up to 16 A at 24 V DC/48 V DC on each of two channels per socket. The sockets and the supply each have an LED to display the channels. The input and outputs of the EP9208-1035 are connected directly with no intermediately connected electronics. The supply of power to smart servo drives, such as the AMI812x with integrated output stage, is implemented very simply with the EP9208-1035.

Product status:

regular delivery

Product information

Technical dataEP9208-1035
Protocol
Technologypassive distribution box
Number of channels8
Connection methodM12 socket, L-coded, 4 + FE
Max. output current16 A
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: –
Weightapprox. 440 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use