DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP2339-0003 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EP2339-0003 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EP2339-0003 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EtherCAT signal input
EtherCAT signal output
I/O connection sockets (in-/output)
I/O connection sockets (in-/output)
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
UP1
In-/Output 1
In-/Output 2
In-/Output 3
In-/Output 4
In-/Output 5
In-/Output 6
In-/Output 7
In-/Output 8
GND
UP1
In-/Output 1
In-/Output 2
In-/Output 3
In-/Output 4
In-/Output 5
In-/Output 6
In-/Output 7
In-/Output 8
GND
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
3-wire
2-wire
Top view 
I/O connection 
Connector assignment 
EP2339-0003 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EP2339-0003 | EtherCAT Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

The EP2339-0003 EtherCAT Box has 16 digital channels that can each be operated as inputs or outputs. It is not necessary to configure whether a channel is to be used as input or output; the input circuit is permanently connected internally to the output driver, so that a set output is automatically displayed in the input process image.

 

The inputs have a filter of 3.0 ms. The outputs handle load currents up to 0.5 A and are short-circuit-proof and protected against reverse polarity. The total current of all outputs is limited to 4 A.

 

The connected sensors are supplied by an internal, short-circuit-proof driver module with a total of 0.5 A for all sensors. The inputs and outputs are supplied via UP. The signal connection is made via spring-cage connectors, optionally available in 1 and 3-pole versions.

 

The module is supplied without connectors.

Product status:

regular delivery

Product information

Technical dataEP2339-0003
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels16 digital inputs or outputs
Input/output connectionsconnector with spring-loaded system
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom load supply voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 25 µs, typ. TOFF: 75 µs
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA + load
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use