DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP1816-3008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub, 2 x 3-axis accelerometers

EP1816-3008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub, 2 x 3-axis accelerometers

EP1816-3008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub, 2 x 3-axis accelerometers

EtherCAT signal input
EtherCAT signal output
D-sub, 25-pin
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
Signal status display
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | GND
3-18 | Input 1-16
19-22 | +24 V DC US
23-25 | GND
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
Top view 
I/O connection 
Connector assignment 
EP1816-3008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub, 2 x 3-axis accelerometers

EP1816-3008 | EtherCAT Box, 16-channel digital input, 24 V DC, 10 µs, D-sub, 2 x 3-axis accelerometers

The EP1816-3008 EtherCAT Box with 16 digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via a 25-pin D-sub socket.

The EtherCAT Box has two internal 3-axis accelerometers with 10 bits and a selectable resolution of ±2 g, ±4 g, ±8 g and ±16 g. The sampling frequency is 1 Hz to 5 KHz. Possible applications include the recording of vibrations and shocks/oscillations, and furthermore inclination measurements in all three axes.

The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream. Undervoltage detection (US and UP) is integrated and is signaled to the controller.

Product status:

regular delivery

Product information

Technical dataEP1816-3008
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs16
Input connectionsD-sub socket, 25-pin, UNC4-40
Sensors±2…16 g | 10 bits
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocksyes
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from US120 mA
Electrical isolation500 V
Special featuresintegrated accelerometers
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use