DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP3314-0002 | EtherCAT P Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12

EPP3314-0002 | EtherCAT P Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12

EPP3314-0002 | EtherCAT P Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | Compensation A
2 | Input +
3 | Ground
4 | Input -
5 | Shield
Compensation connector
ZS2000-3712
Top view 
I/O connection 
Connector assignment 
EPP3314-0002 | EtherCAT P Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12

EPP3314-0002 | EtherCAT P Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP3314-0002 EtherCAT P Box with analog inputs permits four thermocouples to be directly connected. The module’s circuit can operate thermocouple sensors using the 2-wire technique. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The error LEDs indicate a broken wire. Compensation for the cold junction is made through a temperature measurement in the connecting plugs. This means that standard extension leads can be connected. The EPP3314-0002 can also be used for mV measurement.

The module is quite versatile, but the default values are selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range; several data output formats may be chosen. If required, the inputs can be scaled differently. Automatic limit monitoring is also available. Parameterization is carried out via EtherCAT. The parameters are stored in the module. For the temperature compensation a Pt1000 element is needed. Beckhoff offers a connector with temperature compensation (ZS2000-3712).

Product status:

regular delivery

Product information

Technical dataEPP3314-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of inputs4
Connection methodM12 socket, 2-wire connection for thermocouple
Conversion timeapprox. 2.5 s up to 20 ms, depending on configuration and filter setting, see documentation, default: approx. 250 ms
Voltage measurement±30/±60/±75 mV
Resolution16 bit, representation adjustable: 0.1/0.01°C or 1/2/4 µV per digit
Sensor typestypes B, C, E, J, K, L, N, R, S, T, U (default setting type K), mV measurement
Signal typethermocouple
Measuring rangedepending on sensor type; preset value is type K, -100…+1370°C
Measurement error/uncertainty< ±0.3% for type K (relative to full scale value; further types see documentation)
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Input filter5 variations, configurable
Sensor supply
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Special featuresopen-circuit recognition
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 165 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use