DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1819-0005 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, M8, 4-pin

EPP1819-0005 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, M8, 4-pin

EPP1819-0005 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, M8, 4-pin

EtherCAT P signal input
EtherCAT P signal output
M8 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +24 V DC US
2 | Input B
3 | GNDS
4 | Input A
Top view 
I/O connection 
Connector assignment 
EPP1819-0005 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, M8, 4-pin

EPP1819-0005 | EtherCAT P Box, 16-channel digital input, 24 V DC, 10 µs, M8, 4-pin

The EPP1819-0005 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is displayed by LEDs; the signals are connected via screwable 4-pin M8 connectors. Thus, sensors, ideally with antivalent channels (NC/NO, change-over), can be connected directly by means of a 4-pin cable.

The sensors are supplied from the control voltage US. The load voltage UP is not used in the input module, but it can optionally be connected for forwarding and is fed through to the next device.

The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors.

Thanks to the 10 µs input filter the EPP1819-0005 is particularly suitable for electronic inputs, which transmit to the controller with the shortest delay thanks to the short filter time. The use of antivalent sensors additionally enables diagnostics of the sensor.

Product status:

regular delivery

Product information

Technical dataEPP1819-0005
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs16
Input connectionsM8 x 1, 4-pin, a-coded
Nominal input voltage24 V DC (-15%/+20%)
Input filter10 µs
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocks
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from UStyp. 130 mA
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL (in preparation)
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use