DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Optimized weighing technology

EL336x | EL336x-0100

Multi-channel measuring bridge detection with integrated power supply

The new EL336x and EL336x-0100 series of weighing technology terminals can be used to directly connect resistance bridges (strain gages) or load cells. 24-bit resolution, a 10-ksps sampling rate, and full bridge support enable precise recording of weight, strain, or torque. Integrated voltage generation from the terminal power contacts is used to supply the bridge directly and can be varied between 5 V and 10 V. The basic EL336x variant of the two terminals also has a combined digital input/output for each channel, which can be used for other functions such as local control of the output directly dependent on the analog value at the input.

Features

  • 24-bit resolution and 10-ksps sampling rate
  • full bridge support
  • integrated variable sensor power supply, 5 V DC or 10 V DC
  • additional digital inputs/outputs

Products

EL3361 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 5/10 V DC, with 1 x digital input, 1 x digital output New

EL3361 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 5/10 V DC, with 1 x digital input, 1 x digital output

The EL3361 analog input terminal enables the direct connection of a resistor bridge (strain gauge) or a load cell using a 4-wire or 6-wire connection technique. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second.

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC New

EL3361-0100 | EtherCAT Terminal, 1-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

The EL3361-0100 analog input terminal enables the direct connection of a resistor bridge (strain gauge) or a load cell using a 4-wire or 6-wire connection technique. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second. The integrated bridge supply is generated from the 24 V of the power contacts.

EL3362 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 5/10 V DC, with 2 x digital combi New

EL3362 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 5/10 V DC, with 2 x digital combi

The EL3362 analog input terminal enables the direct connection of resistor bridges (strain gauges) or load cells using the 4-wire or 6-wire connection technique. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second.

EL3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC New

EL3362-0100 | EtherCAT Terminal, 2-channel analog input, measuring bridge, full bridge, 24 bit, sensor supply 10 V DC

The EL3362-0100 analog input terminal enables the direct connection of resistance bridges (strain gauges) or load cells using the 4-wire or 6-wire terminating system. It processes the ratio of the bridge voltage UD to the supply voltage UREF and outputs the final load value as a process value based on the terminal settings. This enables precise recording of weights, torques, and vibrations with a sampling rate of 10,000 samples per second. The integrated bridge supply is generated from the 24 V of the power contacts.