DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL9290 | Potential supply terminal, any voltage up to 230 V AC, with fuse

KL9290 | Potential supply terminal, any voltage up to 230 V AC, with fuse

KL9290 | Potential supply terminal, any voltage up to 230 V AC, with fuse

Power contact
Power contact
Power contact
Infeed L
Infeed N
PE
Top view 
Contact assembly 
KL9290 | Potential supply terminal, any voltage up to 230 V AC, with fuse

KL9290 | Potential supply terminal, any voltage up to 230 V AC, with fuse

The KL9290 power feed terminal makes it possible to set up various potential groups with any desired voltages up to 230 V AC.

Product status:

regular delivery

Product information

Technical dataKL9290
Current load≤ 10 A
Integrated fine-wire fuse…6.3 A
Nominal voltagearbitrary
Electrical isolationyes
PE contactyes
Connection facility to additional power contact1
K-bus, looped throughyes
Bit width in the process image0
Housing width12 mm
Special featuresintegrated fuse
Weightapprox. 50 g
Side by side mounting on Bus Terminals with power contactyes
Side by side mounting on Bus Terminals without power contactyes
Operating/storage temperature0…+55°C/-25…+85°C
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-6pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 70 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

© Beckhoff Automation 2024 - Terms of Use