DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AX5806 | TwinSAFE drive option card

AX5806 | TwinSAFE drive option card

AX5806 | TwinSAFE drive option card

AX5806 | TwinSAFE drive option card

AX5806 | TwinSAFE drive option card

The AX5806 TwinSAFE component is an option card for the AX5000 servo drive series from 60 A to 170 A and enables the implementation of safety-relevant drive functions. These functions are controlled via FSoE by a TwinSAFE Logic-capable component.

 

Drive-integrated safety functions:

  • stop functions (STO, SOS, SS1, SS2)
  • speed functions (SLS, SSM, SSR, SMS) with up to 8 speeds
  • position functions (SLP, SCA, SLI) with reference cams
  • acceleration functions (SAR, SMA)
  • rotating direction functions (SDIp, SDIn)

Suitable for AX5000 Servo Drives from 60 A to 170 A:

  • AX5160-0000-0200 and -0202
  • AX5172-0000-0200 and -0202
  • AX5190-0000-0200 and -0202
  • AX5191-0000-0200 and -0202
  • AX5192-0000-0200 and -0202
  • AX5193-0000-0200 and -0202

Product status:

regular delivery

Product information

Technical dataAX5806
FunctionTwinSAFE option card
Drive profileFSoE
Safe acceleration functionsSafe Maximum Acceleration (SMA), Safe Acceleration Range (SAR)
Safe direction functionsSafe Direction positive (SDIp), Safe Direction negative (SDIn)
Safe speed functionsSafe Speed Range (SSR), Safely Limited Speed (SLS), Safe Speed Monitor (SSM), Safe Maximum Speed (SMS)
Safe position functionsSafely Limited Position (SLP), Safe CAM (SCA), Safely Limited Increment (SLI)
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1), Safe Stop 2 (SS2), Safe Operating Stop (SOS)
Safety standardEN ISO 13849-1:2015 (Cat. 4, PL e) and IEC 61508:2010 (SIL 3)
Realization STOvia FSoE
Approvals/markingsCE, cULus, EAC
Ambient temperature (operation)0…+50°C

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use