DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6420 | TwinCAT 3 Database Server

TF6420 | TwinCAT 3 Database Server

TF6420 | TwinCAT 3 Database Server

TF6420 | TwinCAT 3 Database Server

TF6420 | TwinCAT 3 Database Server

TwinCAT 3 Database Server: Database connectivity easily established with TwinCAT.

TwinCAT 3 Database Server: Database connectivity easily established with TwinCAT.

TwinCAT 3 Database Server enables the exchange of data between databases and the TwinCAT system. PLC variables or direct values of the EtherCAT I/Os can be logged cyclically when changes occur or event-controlled by means of PLC function blocks.

A TwinCAT 3 PLC library for the Database Server utilizes the object-oriented extensions of the IEC 61131-3. As a result, the program code is more structured and much simpler to extend. The command processing is also significantly more performant. Furthermore, a C++ interface is implemented for the Database Server.

The main databases supported are Microsoft SQL, Microsoft SQL Compact, Microsoft Access, MySQL, Oracle, SqLite, PostgreSQL, MongoDB and InfluxDB.

Product status:

regular delivery

Product information

Technical dataTF6420
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF6420-0v20TwinCAT 3 Database Server, platform level 20 (Economy)
TF6420-0v30TwinCAT 3 Database Server, platform level 30 (Economy Plus)
TF6420-0v40TwinCAT 3 Database Server, platform level 40 (Performance)
TF6420-0v50TwinCAT 3 Database Server, platform level 50 (Performance Plus)
TF6420-0v60TwinCAT 3 Database Server, platform level 60 (Mid Performance)
TF6420-0v70TwinCAT 3 Database Server, platform level 70 (High Performance)
TF6420-0v80TwinCAT 3 Database Server, platform level 80 (Very High Performance)
TF6420-0v81TwinCAT 3 Database Server, platform level 81 (Very High Performance)
TF6420-0v82TwinCAT 3 Database Server, platform level 82 (Very High Performance)
TF6420-0v83TwinCAT 3 Database Server, platform level 83 (Very High Performance)
TF6420-0v84TwinCAT 3 Database Server, platform level 84 (Very High Performance)
TF6420-0v90TwinCAT 3 Database Server, platform level 90 (Other)
TF6420-0v91TwinCAT 3 Database Server, platform level 91 (Other 5…8 Cores)
TF6420-0v92TwinCAT 3 Database Server, platform level 92 (Other 9…16 Cores)
TF6420-0v93TwinCAT 3 Database Server, platform level 93 (Other 17…32 Cores)
TF6420-0v94TwinCAT 3 Database Server, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use