DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6340 | TwinCAT 3 Serial Communication

TF6340 | TwinCAT 3 Serial Communication

TF6340 | TwinCAT 3 Serial Communication

TF6340 | TwinCAT 3 Serial Communication

TF6340 | TwinCAT 3 Serial Communication

TwinCAT Serial Communication implements communication with serial devices such as printers, bar code scanners, etc. The serial interface of the PC and the serial Beckhoff EL6xxx EtherCAT Terminals and KL6xxx Bus Terminals are supported.

Via the network-based fieldbus system from Beckhoff the serial terminals can be accessed over a distance of up to 100 m. In addition, it is possible to address virtual COM interfaces of the operating system from the PLC.

Product status:

regular delivery

Product information

Technical dataTF6340
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD, TwinCAT/RTOS
CPU architecturex86, x64, Arm®
Ordering information
TF6340-0v10TwinCAT 3 Serial Communication, platform level 10 (Basic), already included with industrial PCs with platform level P10
TF6340-0v20TwinCAT 3 Serial Communication, platform level 20 (Economy)
TF6340-0v30TwinCAT 3 Serial Communication, platform level 30 (Economy Plus)
TF6340-0v40TwinCAT 3 Serial Communication, platform level 40 (Performance)
TF6340-0v50TwinCAT 3 Serial Communication, platform level 50 (Performance Plus)
TF6340-0v60TwinCAT 3 Serial Communication, platform level 60 (Mid Performance)
TF6340-0v70TwinCAT 3 Serial Communication, platform level 70 (High Performance)
TF6340-0v80TwinCAT 3 Serial Communication, platform level 80 (Very High Performance)
TF6340-0v81TwinCAT 3 Serial Communication, platform level 81 (Very High Performance)
TF6340-0v82TwinCAT 3 Serial Communication, platform level 82 (Very High Performance)
TF6340-0v83TwinCAT 3 Serial Communication, platform level 83 (Very High Performance)
TF6340-0v84TwinCAT 3 Serial Communication, platform level 84 (Very High Performance)
TF6340-0v90TwinCAT 3 Serial Communication, platform level 90 (Other)
TF6340-0v91TwinCAT 3 Serial Communication, platform level 91 (Other 5…8 Cores)
TF6340-0v92TwinCAT 3 Serial Communication, platform level 92 (Other 9…16 Cores)
TF6340-0v93TwinCAT 3 Serial Communication, platform level 93 (Other 17…32 Cores)
TF6340-0v94TwinCAT 3 Serial Communication, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use