DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5810 | TwinCAT 3 Hydraulic Positioning

TF5810 | TwinCAT 3 Hydraulic Positioning

TF5810 | TwinCAT 3 Hydraulic Positioning

TF5810 | TwinCAT 3 Hydraulic Positioning

TF5810 | TwinCAT 3 Hydraulic Positioning

Beckhoff New Zealand: Official Supplier to Emirates Team New Zealand for 36th America’s Cup in 2021

Dynamic movement of a servo-hydraulic hybrid axis with high precision

EuroBlech 2018: Beckhoff Trade Show TV

Beckhoff New Zealand: Official Supplier to Emirates Team New Zealand for 36th America’s Cup in 2021

Dynamic movement of a servo-hydraulic hybrid axis with high precision

EuroBlech 2018: Beckhoff Trade Show TV

The TwinCAT Hydraulic Positioning is a PLC library for controlling hydraulic axes. It is manufacturer-independent and replaces external controllers. The most diverse applications and different axis control concepts are supported. The number of axes depends only on the performance of the PC.

The hydraulic library is suitable for

  • valve-controlled hydraulics
  • pump-controlled hydraulics (hybrid axes)
  • control of servo pumps
  • servo-electric axes with the functional scope of the hydraulic library
  • parallel operation with TwinCAT NC PTP/NC I/CNC
  • complex or interpolated movements in interaction with TwinCAT NC I/CNC
  • support of various axis couplings (synchronism, cam plates)

Functionality

  • programming via certified PLCopen motion modules
  • setpoint generators especially for hydraulic applications
  • coupling of the setpoint generators to NC PTP/NC I/CNC is possible
  • free profile design by connecting customer-specific setpoint generators
  • support for non-linear gear units
  • multi-segmented movements (blending)
  • support for all required interfaces via the Beckhoff I/O system
  • support for common fieldbus systems
  • all process values in physical units; force determination for the correct area
  • support for standardized and application-specific controllers for position, force/pressure
  • alternating transition between force and position control
  • automatic identification of valve characteristic curves and axis properties
  • characteristic curve linearization
  • maintenance and commissioning tool for:
    • axis parameterization
    • valve parameterization, incl. characteristic curve
    • controller parameterization
    • triggering of test command
    • display of actual values

Product status:

regular delivery

Product information

Technical dataTF5810
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF5810-0v30TwinCAT 3 Hydraulic Positioning, platform level 30 (Economy Plus)
TF5810-0v40TwinCAT 3 Hydraulic Positioning, platform level 40 (Performance)
TF5810-0v50TwinCAT 3 Hydraulic Positioning, platform level 50 (Performance Plus)
TF5810-0v60TwinCAT 3 Hydraulic Positioning, platform level 60 (Mid Performance)
TF5810-0v70TwinCAT 3 Hydraulic Positioning, platform level 70 (High Performance)
TF5810-0v80TwinCAT 3 Hydraulic Positioning, platform level 80 (Very High Performance)
TF5810-0v81TwinCAT 3 Hydraulic Positioning, platform level 81 (Very High Performance)
TF5810-0v82TwinCAT 3 Hydraulic Positioning, platform level 82 (Very High Performance)
TF5810-0v83TwinCAT 3 Hydraulic Positioning, platform level 83 (Very High Performance)
TF5810-0v84TwinCAT 3 Hydraulic Positioning, platform level 84 (Very High Performance)
TF5810-0v90TwinCAT 3 Hydraulic Positioning, platform level 90 (Other)
TF5810-0v91TwinCAT 3 Hydraulic Positioning, platform level 91 (Other 5…8 Cores)
TF5810-0v92TwinCAT 3 Hydraulic Positioning, platform level 92 (Other 9…16 Cores)
TF5810-0v93TwinCAT 3 Hydraulic Positioning, platform level 93 (Other 17…32 Cores)
TF5810-0v94TwinCAT 3 Hydraulic Positioning, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use