![TF3510 | TwinCAT 3 Analytics Library](https://multimedia.beckhoff.com/media/te35xx__web_preview.png)
The TwinCAT 3 Analytics Library is a PLC library with analysis functions for process and application data. It can be used locally on the machine controller or on a remote analysis system with an IoT communication connection. In both use cases, a great deal of engineering time can be saved with the automatic PLC code generation by the TE3500 TwinCAT 3 Analytics Workbench. For local use, only the mapping takes place manually; in the IoT workflow, even the mapping is omitted and is carried out automatically.
Function blocks are available with simple and more complex functions. The range extends from edge counters, lifetime monitoring and machine cycle analysis to mathematical functions and envelope curve monitoring. In exactly the same way, minima and maxima of input signals can be calculated and linked to one another via logic operators. Correlation functions, Den-Stream algorithm and linear regression round off the portfolio of complex algorithms at the top. All function blocks are suitable for object-oriented application and use the properties of IEC 61131-3 programming.
Product status:
regular delivery
Product information
Technical data | TF3510 |
---|---|
Required License | TC1200 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF3510-0v20 | TwinCAT 3 Analytics Library, platform level 20 (Economy) |
TF3510-0v30 | TwinCAT 3 Analytics Library, platform level 30 (Economy Plus) |
TF3510-0v40 | TwinCAT 3 Analytics Library, platform level 40 (Performance) |
TF3510-0v50 | TwinCAT 3 Analytics Library, platform level 50 (Performance Plus) |
TF3510-0v60 | TwinCAT 3 Analytics Library, platform level 60 (Mid Performance) |
TF3510-0v70 | TwinCAT 3 Analytics Library, platform level 70 (High Performance) |
TF3510-0v80 | TwinCAT 3 Analytics Library, platform level 80 (Very High Performance) |
TF3510-0v81 | TwinCAT 3 Analytics Library, platform level 81 (Very High Performance) |
TF3510-0v82 | TwinCAT 3 Analytics Library, platform level 82 (Very High Performance) |
TF3510-0v83 | TwinCAT 3 Analytics Library, platform level 83 (Very High Performance) |
TF3510-0v84 | TwinCAT 3 Analytics Library, platform level 84 (Very High Performance) |
TF3510-0v90 | TwinCAT 3 Analytics Library, platform level 90 (Other) |
TF3510-0v91 | TwinCAT 3 Analytics Library, platform level 91 (Other 5…8 Cores) |
TF3510-0v92 | TwinCAT 3 Analytics Library, platform level 92 (Other 9…16 Cores) |
TF3510-0v93 | TwinCAT 3 Analytics Library, platform level 93 (Other 17…32 Cores) |
TF3510-0v94 | TwinCAT 3 Analytics Library, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use