The MS1163-2201-3449 module is a 3-phase power supply module with input fuses and red main switch for up to 63 A. A power supply unit with an output current of 18 A DC is already integrated to supply the 24 V DC control voltage. Furthermore, typical energy data such as current, voltage, active power, cos φ and frequency are recorded with this module.
Product status:
product announcement
Product information
Technical_data | MS1163-2201-3449 |
---|---|
Product category | system modules |
Category/version | power infeed |
Output voltage data connector | 24 V DC |
Output voltage power connector | 400…480 V AC |
Output current data connector | 18 A |
Output current power connector | 63 A |
Connection method | terminal box |
Residual current measurement | yes |
Input filter | yes |
External supply voltage | 400 V…480 V AC |
External feed current | 63 A max. |
Energy measurement | yes |
Color | red |
Power supply unit | 24 V |
Fuse | replaceable |
Baseplate interface | data and power connector |
Diagnostics | undervoltage, overload |
Hot swap | no |
TwinCAT version | TwinCAT 3 |
Approvals/markings | CE, (UL in preparation) |
Housing data | R3S4T5 |
---|---|
Dimensions (W x H x D) | 570 mm x 404 mm x 35 mm |
Number of rows | 3 |
Material | aluminum |
Cooling | convection |
Operating/storage temperature | 0…+50°C/-25…+85°C |
Protect. rating/installation pos. | IP65/67/variable |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use