![C6675-0060 | Control cabinet Industrial PC](https://multimedia.beckhoff.com/media/c6675__main__web_preview.png)
The C6675 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.. The housing and cooling concept adopted from the C6670 also enables the use of a GPU accelerator card, among other things. A total of 300 W is available for full-length plug-in cards. Applications in the field of machine learning or vision can thus be realized in an industrial environment.
Industrial design
All connections of the Industrial PC face upwards, so that the connecting cables can be taken directly to the wiring channel. The side walls are completely passive, and allow the industrial server to be fitted immediately next to other control cabinet devices. All slots are available for full-length plug-in cards. Graphics and Ethernet adapters are already available on-board, without taking up a slot.
Maximum data availability and security
The C66xx Industrial PCs are equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.
Component availability
The housing design of the C6675 ensures long-term compatibility with new PC components. Motherboard, processor, memory or hard disk can be upgraded over the course of time, but the housing remains the same and is compatible with the technology of the coming years.
Flexible expansion options
The device can be equipped with a multi DVD drive. Card holders for the plug-in cards ensure resistance to impacts and vibrations. Drives, memory and plug-in cards are easily accessible. The C6675 server is supplied with a 100 to 240 V AC full range power supply unit.
A nameplate is located on the top of the front cover, giving detailed information about the PC configuration.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Variants | Processor | Product status |
---|---|---|
C6675-0070 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 10 cores (TC3: 70*) or Intel® Core™ i7, 16 cores (TC3: 80*) or Intel® Core™ i9, 24 cores (TC3: 81*) or (12th/13th generation) | product announcement |
C6675-0060 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C6675-0060 | Options |
---|---|---|
Device type | Control cabinet PC for installing one GPU accelerator card | |
Housing | stainless steel based housing | |
Slots for hard disk/flash | 2 removable frames for hard disks | removable frames for SSDs |
Protection rating | IP20 | |
Operating temperature | 0…50°C | |
Weight of basic configuration | 15 kg (33.1 lbs) | |
Dimensions (W x H x D) | 410 x 480 x 201 mm (16.1" x 18.9" x 7.9") | |
Processor | Intel® Celeron® G4900 3.1 GHz, 2 cores (TC3: 50) | up to Intel® Core™ i7-9700E 2.6 GHz, 8 cores (TC3: 80) |
Motherboard | ATX motherboard for 8th/9th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
PCIe/PCI slots | 2 x PCIe-x1, 2 x PCIe-x4, 1 x PCIe-x16, 2 x PCI for full-length plug-in cards with up to 300 W in total | |
Memory | 4 GB DDR4 RAM | up to 128 GB DDR4 RAM |
Graphic adapter | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 3½-inch, 1 TB, in removable frame | hard disk up to 4 TB, SSD, PCIe plug-in card SSD |
Disk drive | – | multi DVD |
Interfaces | 4 x USB 3.1 Gen. 1, 2 x DVI, 1 x DisplayPort, 1 x RS232, PS/2 keyboard and mouse | 8 x USB 2.0, 3 x RS232 |
Power supply | 100…240 V AC | UPS |
Operating system | – | Windows 10 IoT Enterprise, Windows Server 2019 |
Options | C6675-0060 |
---|---|
C9900-C624 | processor 8th generation Intel® Pentium® G5400, 3.7 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C625 | processor 9th generation Intel® Core™ i3-9100E, 3.1 GHz, 4 cores (TC3: 60), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C626 | processor 9th generation Intel® Core™ i5-9500E, 3.0 GHz, 6 cores (TC3: 70), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C627 | processor 9th generation Intel® Core™ i7-9700E, 2.6 GHz, 8 cores (TC3: 80), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-R273 | memory extension to 64 GB DDR4 RAM, instead of 4 GB |
C9900-R285 | memory extension to 128 GB DDR4 RAM, instead of 4 GB, for PCs with ATX motherboard and 9th generation Intel® Core™ i5 or Core™ i7 |
C9900-D118 | multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB |
C9900-E195 | 2 USB ports of the motherboard led out in one slot bracket |
C9900-E216 | 2 USB ports of the motherboard led out in the front of a C66xx |
C9900-E166 | 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket |
C9900-E203 | 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket |
C9900-E209 | Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required. |
C9900-E210 | Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required. |
C9900-E211 | Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required. |
C9900-M568 | Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module. |
C9900-M569 | Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules. |
C9900-D187 | 1 slot for 2½-inch hard disks or SSDs behind the front cover |
C9900-M629 | removable frame for a 2½-inch SSD, instead of removable frame for a 3½-inch hard disk |
C9900-H751 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk |
C9900-H747 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 3½-inch hard disk |
C9900-H794 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 3½-inch hard disk |
C9900-H145 | additional hard disk, 2½-inch, 320 GB |
C9900-H749 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB |
C9900-H745 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB |
C9900-H792 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB |
C9900-D193 | 1 slot for CFast cards behind the front cover |
C9900-H585 | 40 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk, less price |
C9900-H589 | 80 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk |
C9900-H626 | 160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk |
C9900-H671 | 320 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk |
C9900-H201 | hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB |
C9900-H202 | hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB |
C9900-H152 | additional hard disk drive, 3½-inch, 1 TB |
C9900-H203 | additional hard disk drive, 3½-inch, 2 TB |
C9900-H204 | additional hard disk drive, 3½-inch, 4 TB |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use