![FC5202 | DeviceNet, master/slave card, 2 channels, PCI](https://multimedia.beckhoff.com/media/fc5202__web_preview.png)
The FC520x PC plug-in cards link the PC to a DeviceNet network. They can act there as master or as slave modules. The PCI bus interface ensures both high transmission rates to the PC and fully automatic configuration of the cards in the PC hardware. The DeviceNet cards provide a powerful implementation of the protocol, offering many desirable features:
- All DeviceNet I/O modes are supported: polling, change of state, cyclic, strobed.
- unconnected message manager (UCMM)
- Device Heartbeat Messages, Device Shutdown Messages
- Optionally two DeviceNet channels in parallel on one card are possible.
- powerful parameter and diagnostics interfaces
- The error management for each bus user is freely configurable.
- It is possible to read the bus configuration and automatically assign the “eds” files.
In TwinCAT, all functions are conveniently available. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. OPC applications can access process data and parameters via an OPC server.
Product status:
regular delivery
Product information
Technical data | FC5202-0000 | FC5202-0002 |
---|---|---|
Fieldbus | DeviceNet | |
PC interface | PCI | |
Number of fieldbus channels | 2 | |
Data transfer rates | 125, 250, 500 kbaud | |
Bus interface | open style connector, 5-pin, according to DeviceNet specification, galvanically decoupled (Connector is supplied.) | |
Termination resistor | switchable | |
Hardware diagnostics | 2 LEDs per channel | |
Bit width in the process image | per channel total max.: 3 kbyte input and output data | |
NOVRAM | – | 32 kbytes |
Dimensions | approx. 106 mm x 175 mm | |
Operating temperature | 0…+55 °C | |
Driver | TwinCAT I/O and higher levels |
Ordering information | |
---|---|
FC5202-0000 | DeviceNet master PC interface card, 2-channel, PCI bus |
FC5202-0002 | DeviceNet master PC interface card, 2-channel, PCI bus, with 32 kbyte of NOVRAM |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use