DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

CP66xx-0020 | Built-in Panel PC

Reliable data backup for IPCs with the 1-second UPS

Reliable data backup for IPCs with the 1-second UPS

The built-in Panel PCs of the CP66xx series are designed for installation in the front of a control cabinet or control housing. They have a wide range of uses including remote desktop display. They are available in five different sizes as 5.7-, 6.5-, 12-, 15- or 19-inch display.

Scalable performance

CP66xx Panel PCs are equipped with an Arm® Cortex®-A8 processor. They are equipped with a microSD card and have no rotating parts.

 

Highest data availability and data security

CP66xx are supplied with a 24 V power supply unit, optionally also with a capacitive uninterruptible power supply (1-second UPS).

 

Accessibility of the components

The microSD card and the lithium battery of the system clock are accessible from the rear in the connector bracket.

 

Central EtherCAT control

These devices are ideally suited as small controllers for machine construction and plant engineering applications in conjunction with TwinCAT automation software under Windows Embedded Compact 7.

Due to its independent Ethernet and EtherCAT interfaces the CP66xx is ideally suited as a compact central processing unit for an EtherCAT control system. NOVRAM for fail-safe data storage is integrated on the motherboard.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP66xx-xxxx-0020Arm® Cortex®-A8, 1 GHz (TC2, TC3: 30*)regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use