DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPI3188-0022 | IO-Link box, 8-channel analog input, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

EPI3188-0022 | IO-Link box, 8-channel analog input, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

EPI3188-0022 | IO-Link box, 8-channel analog input, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

IO-Link status LED
IO-Link interface Class B
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
LED 24 V (L+)
LED (P24)
1 | L+
2 | P24
3 | L-
4 | C/Q
5 | N24
1 | + 24 V DC P24
2 | Analog In
3 | N24
4 | reserved
5 | Shield
Top view 
Connector assignment 
EPI3188-0022 | IO-Link box, 8-channel analog input, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

EPI3188-0022 | IO-Link box, 8-channel analog input, multi-function, ±10 V, 0/4…±20 mA, 16 bit, single-ended, M12

The EPI3188-0022 IO-Link box has eight analog inputs which can be individually parameterized, so that they process signals either in the ±10 V or the 0/4…±20 mA range. The voltage or input current is digitized with a resolution of 16 bit, and is transmitted (electrically isolated) to the higher-level automation device. The eight input channels have single-ended inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available.

The EPI3188-0022 is a Class B device, a 5-wire cable is required for connection.

Product status:

regular delivery

Product information

Technical dataEPI3188-0022
CommunicationIO-Link
Interfaces1 x M12 plug, A-coded
Data transfer rates230.4 kbaud (COM 3)
Specification versionIO-Link V1.1, Class B
Number of inputs8 (single-ended)
Input connectionsM12, screw type
Signal type-10/0…+10 V | -20/0/4…+20 mA, parameterizable per channel
Internal resistance> 200 kΩ | typ. 85 Ω + diode voltage
Common-mode voltage UCMmax. 35 V
Resolution16 bit (incl. sign)
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Conversion time~ 100 µs
Input filter limit frequency5 kHz
Input filterconfigurable
Sensor supplyfrom additional power supply P24
Current consumptiontyp. 100 mA from L+
Electrical isolationL+/P24: yes
Special featurescurrent or voltage parameterizable (0/4…20 mA, -10/0…10 V)
Operating/storage temperature-25…+60°C/-40…+85°C
Weightapprox. 250 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use