![EL4112-0010 | EtherCAT Terminal, 2-channel analog output, current, ±10 mA, 16 bit](https://multimedia.beckhoff.com/media/el4112-0010__web_preview.png)
The EL4112-0010 analog output terminal generates analog output signals in the range between -10 and +10 mA. The power is supplied to the process level with a resolution of 16 bits and is electrically isolated. Ground potential for the output channels of an EtherCAT Terminal is common with the 24 V DC supply. The output stages are powered by the 24 V supply. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
Product status:
regular delivery
Product information
Technical data | EL4112-0010 |
---|---|
Number of outputs | 2 |
Power supply | 24 V DC via power contacts |
Signal current | -10…+10 mA |
Distributed clocks | yes |
Distributed clock precision | << 1 µs |
Load | < 500 Ω (short-circuit proof) |
Measurement error/uncertainty | < ±0.1% |
Resolution | 16 bit (incl. sign) |
Output error | < 0.1% (relative to end value) |
Electrical isolation | 500 V (E-bus/signal voltage) |
Output rate | max. 15 ksps |
Current consumption power contacts | typ. 15 mA + load |
Current consumption E-bus | typ. 110 mA |
Bit width in the process image | 2 x 16 bit AO output |
Configuration | no address or configuration setting |
Special features | Watchdog parameterizable, user synchronization can be activated. |
Weight | approx. 65 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use