DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EM3702 | EtherCAT Terminal, 2-channel analog input, relative pressure, 0...7500 hPa (0…+7.5 bar)

EM3702 | EtherCAT Terminal, 2-channel analog input, relative pressure, 0...7500 hPa (0…+7.5 bar)

EM3702 | EtherCAT Terminal, 2-channel analog input, relative pressure, 0...7500 hPa (0…+7.5 bar)

Status LEDs
Hose connection
Hose connection
Top view 
EM3702 | EtherCAT Terminal, 2-channel analog input, relative pressure, 0...7500 hPa (0…+7.5 bar)

EM3702 | EtherCAT Terminal, 2-channel analog input, relative pressure, 0...7500 hPa (0…+7.5 bar)

The EM3702 analog input terminal measures the pressure value as a difference to the environment (relative pressure measurement) in a measuring range up to 7.5 bar. The pressure value is directly available to the controller as a 16-bit value, and errors such as out-of-range values are also displayed. The compact design and simple connection system support space-saving and quick installation with no need for additional measuring devices.

The terminal can be used to measure pressure or also to replace a pressure switch. It is not suitable for measuring aggressive gases. The pressure value in the controller enables the switching threshold to be stored as a parameter for a logical operation. Manually setting the pressure switch in the application is therefore no longer required.

 

Special features:

  • direct relative pressure measurement in a measuring range up to 7.5 bar
  • pressure range overflow display
  • compact design and simple connection technology
  • can be used as a replacement for pressure switches

 

The EM3702 belongs to the EM37xx series of pressure measuring terminals. These are split into two groups: differential pressure measurement (measurement between two terminals) and relative pressure measurement (measurement relative to the environment).

Product status:

regular delivery

Product information

Technical dataEM3702
Number of inputs2
Measuring range0…7500 hPa (7.5 bar)
Max. overload10,000 hPa (10 bar)
Resolution1 hPa (1 mbar) per digit
Measuring speed4 ms typ.
Measurement error/uncertainty3% (relative to full scale value)
Current consumption power contacts– (no power contacts)
Current consumption E-bustyp. 60 mA
Mediumnon-aggressive gases
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 95 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP20/variable
Housing dataEL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use