![EL3483 | EtherCAT Terminal, 3-channel analog input, mains monitor, 480 V AC, 24 bit](https://multimedia.beckhoff.com/media/el3483__web_preview.png)
The EL3483 EtherCAT Terminal enables the monitoring of relevant electrical data of the supply network. The voltage is measured internally via direct connection of L1, L2, L3 and N. The internal measured values are compared with threshold values preset by the user. The result is available as digital information in the process image. The EL3483 checks for the correct phase order L1, L2, L3, phase failure, undervoltage and overvoltage, and possible phase asymmetry. An error bit is set in the case of an incorrect phase order or the failure of a phase. Should, for example, an asymmetry or voltage error occur, only a warning bit is set initially. In addition, an internally calculated mains quality factor provides information about the quality of the monitored voltage supply. The EL3483 offers basic functionality for mains monitoring and analysis.
Product status:
regular delivery
Product information
Technical data | EL3483 |
---|---|
Number of inputs | 3 x voltage |
Oversampling factor | – |
Distributed clocks | – |
Update interval | ten mains periods (200 ms at 50 Hz) |
Measured values | digital threshold values as monitoring function |
Measuring voltage | max. 480 V AC 3~ (ULX-N: max. 277 V AC/240 V DC) |
Measuring current | – |
Measurement error/ uncertainty | 0.5% relative to full scale value (U), 1% calculated value |
Update time | net-synchronous |
Monitoring function | phase order, phase failure, phase asymmetry, undervoltage/overvoltage (adjustable) |
Electrical isolation | 2500 V |
Current consumption power contacts | – |
Current consumption E-bus | typ. 120 mA |
Special features | voltage, frequency and phase monitor, optional single-phase operation |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Weight | approx. 75 g |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Approvals/markings | CE, UL |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use