![EL3443-0013 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 333 mV, 24 bit](https://multimedia.beckhoff.com/media/EL3443-0013__web_preview.png)
The EL3443-0013 EtherCAT Terminal enables the measurement of all relevant electrical data of the supply network and carries out simple pre-evaluation. The voltage is measured via direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. All measured currents and voltages are available as root-mean-square values. In the EL3443-0013 terminal, the effective power and energy consumption for each phase are calculated. The RMS values of voltage U and current I as well as the active power P, apparent power S, reactive power Q, frequency f, phase shift angle cos φ and harmonic are available. The EL3443-0013 offers extended functionality for mains analysis and energy management.
In addition, the EL3443-0013 comes with the option of transmitting the time of the last voltage zero crossing to the controller via XFC technology. This can be used, for example, to carry out switching operations to suit the application.
The 333 mV current interface is particularly well suited for use with Rogowski coils with built-in integrator and/or other active transformers.
Product status:
regular delivery
Product information
Technical data | EL3443-0013 |
---|---|
Number of inputs | 3 x current, 3 x voltage |
Wiring | 2-wire |
Ground reference (analog/encoder) | single-ended |
Oversampling factor | – |
Distributed clocks | optional |
Update interval | one mains period (20 ms at 50 Hz) |
Measured values | current, voltage, effective, reactive and apparent power, active, reactive and apparent energy, cos φ, frequency, THD, harmonic (up to 40th harmonic) |
Measuring voltage | max. 480 V AC 3~ (ULX-N: max. 277 V AC/240 V DC) |
Measuring current | 333 mV (AC/DC), via measuring transformers x A/333 mV |
Measurement error/ uncertainty | 0.3% relative to full scale value (U/I), 0.6% calculated value (see documentation) |
Update time | net-synchronous |
Monitoring function | phase order, phase failure, phase asymmetry, undervoltage/overvoltage (adjustable) |
Electrical isolation | 2500 V |
Current consumption power contacts | – |
Current consumption E-bus | typ. 120 mA |
Special features | mains monitoring, precise detection of zero voltage crossing, optional single-phase operation |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Weight | approx. 75 g |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Approvals/markings | CE, UL |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use