![EL2634 | EtherCAT Terminal, 4-channel relay output, 250 V AC, 30 V DC, 4 A](https://multimedia.beckhoff.com/media/el2634__web_preview.png)
The EL2634 output terminal has four relays, each with a single contact. The relay contact can be used up to 250 V AC or 30 V DC. The signal state of the EtherCAT Terminal is indicated by light emitting diodes. The EL2634 features potential-free contacts.
Special features:
- Relay output
- 4 x make contact
- Connection of ohmic and inductive loads
- potential-free
- no power contacts
Product status:
regular delivery
Product information
Technical data | EL2634 |
---|---|
Connection technology | relay output |
Number of outputs | 4 x make contacts |
Nominal voltage | 250 V AC/30 V DC |
Load type | ohmic, inductive |
Distributed clocks | – |
Ohmic switching current | 4 A AC/DC per channel |
Minimum permitted load | 0.1 mA at 0.1 V DC (at 120 operations/min.) |
Inductive switching current | 2 A AC/DC per channel |
Lamp test, electronic ballast | – |
Current consumption E-bus | 80 mA |
Electrical isolation | 500 V (E-bus/field potential) |
Current consumption power contacts | – |
Bit width in the process image | 4 outputs |
Operating cycles mech. (min.) | 2 x 107 (at 18 x 103 switching cycles per hour) |
Operating cycles electr. (min.) | 1 x 105 (3 A/30 V DC ohmic load) |
Configuration | no address or configuration setting |
Weight | approx. 70 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Pluggable wiring | for all ESxxxx terminals |
Approvals/markings | CE, UL |
Housing data | EL-12-8pin | ES-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
EL2634 | EtherCAT Terminal, 4-channel relay output, 250 V AC, 30 V DC, 4 A |
ES2634 | EtherCAT Terminal, 4-channel relay output, 250 V AC, 30 V DC, 4 A, pluggable wiring |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use