DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ER2028-1032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2 A, M12, zinc die-cast

ER2028-1032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2 A, M12, zinc die-cast

ER2028-1032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2 A, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Tx-
4 | Rx-
Housing | Shield
1 | +24 V DC US
2 | (Output A)
3 | Output GND
4 | Output A
5 | FE
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +24 V DC UP
Top view 
I/O connection 
Connector assignment 
ER2028-1032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2 A, M12, zinc die-cast

ER2028-1032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2 A, M12, zinc die-cast

The ER2028-1032 EtherCAT Box with digital outputs connects the binary control signals from the controller on to the actuators at the process level. The eight outputs handle load currents of up to 2.8 A each, although the total current is limited to 16 A.

The signal state is indicated by means of light emitting diodes. The signals are connected via M12 screw type connectors. All outputs are short-circuit proof and protected against inverse connection. The EtherCAT connection is made via d-coded M12 connectors.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER2028-1032
ProtocolEtherCAT
Bus interface2 x M12 socket, 4-pin, D-coded
Number of outputs8
Output connectionsM12 x 1, 5-pin, a-coded
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current2.8 A per channel, individually short-circuit proof, ∑ 16 A
Switching timestyp. TON: 200 µs, typ. TOFF: 200 µs
Short-circuit currenttyp. 15 A
Distributed clocks
Current consumption from UStyp. 130 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Electrical isolation500 V
Special features1 output per M12 plug, ∑ 16 A
Weightapprox. 950 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use