DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP9576-1032 | EtherCAT Box, brake chopper box

EP9576-1032 | EtherCAT Box, brake chopper box

EP9576-1032 | EtherCAT Box, brake chopper box

EtherCAT signal input
EtherCAT signal output
Heat sink
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +50 V DC UP
EP9576-1032 | EtherCAT Box, brake chopper box

EP9576-1032 | EtherCAT Box, brake chopper box

The EP9576-1032 EtherCAT Box contains high-performance capacitors for stabilizing supply voltages. In connection with drive applications, reverse currents are stored and thus overvoltages are prevented. If the energy fed back exceeds the buffer capacity, it is dissipated.

The brake resistor converts excess energy, generated when braking, motors into heat. The EP9576-1032 can be used in conjunction with the EP70xx stepper motor modules, the EP7211 servomotor modules, the EP7342 DC motor output stage or other compact drive solutions.

The EP9576-1032 features internal diagnostic functions. Warnings or error messages, e.g. on reaching/exceeding the permissible limit temperature values are signaled via EtherCAT.

Product status:

regular delivery

Product information

Technical dataEP9576-1032
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Technologybrake chopper
Task within EtherCAT systembrake resistor for the dissipation of drive-related overvoltages
Nominal voltagearbitrary up to 72 V
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Capacity155 µF
Max. ripple current10 A
Internal resistance< 5 mΩ
Chopper voltageadjustable
Integrated brake resistor11 Ω, 60 W
Overvoltage control rangetyp. 1 V, parameterizable by CoE data
Braking resistor clock rateload-dependent, max. 100 µs, 2-point control
Electrical isolation500 V
Diagnosticstemperature on board, over-/undervoltage
Special featuresadjustable threshold
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use