DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP2816-0003 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

EP2816-0003 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

EP2816-0003 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

EtherCAT signal input
EtherCAT signal output
I/O connection sockets (output)
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
n. c.
Output 0
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
GND
n. c.
Output 8
Output 9
Output 10
Output 11
Output 12
Output 13
Output 14
Output 15
GND
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
+ 24 V
1-wire
2-wire
3-wire
0 V
1-wire
2-wire
Top view 
I/O connection 
Connector assignment 
EP2816-0003 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

EP2816-0003 | EtherCAT Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

The EP2816-0003 EtherCAT Box is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The outputs process an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 4 A.

 

The signal status is indicated in groups by LEDs. The signal connection is made via spring-cage connectors, optionally available in 1 and 3-pole versions. The 16-channel design offers a very high channel density in a very small space. The protection rating is limited by the spring-cage connector.

The module is supplied without connectors.

Product status:

regular delivery

Product information

Technical dataEP2816-0003
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs16
Output connectionsconnector with spring-loaded system
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 4 A
Switching timestyp. TON: 25 µs, typ. TOFF: 50 µs
Short-circuit currentmax. 1.5 A
Distributed clocks
Current consumption from US120 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresIP20, ideal for multi-pin connector valve terminals
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use