DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP1859-0042 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

EP1859-0042 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

EP1859-0042 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power IN
Power OUT
1 | Tx+
2 | Rx+
3 | Tx-
4 | Rx-
X01…X04
1 | + 24 V DC US
2 | Input B
3 | GNDS
4 | Input A
5 | FE
X05…X08
1 | + 24 V DC UP
2 | Output B
3 | GNDP
4 | Output A
5 | FE
1 | GNDP
2 | GNDS
3 | FE
4 | +24 V DC US
5 | +24 V DC UP
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EP1859-0042 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

EP1859-0042 | EtherCAT Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

The EP1859-0042 EtherCAT Box combines eight digital inputs (four M12 sockets on the left) and eight digital outputs (four M12 sockets on the right) in one device. The inputs have a filter of 3.0 ms. The outputs process load currents up to 0.5 A, are short-circuit proof and protected against polarity reversal. The state of the signals is indicated by light emitting diodes. The signals are connected via M12 screw type connectors.

The sensors are supplied from the box supply voltage US. The outputs are supplied via UP. The outputs are short-circuit proof and protected against inverse connection.

Product status:

regular delivery

Product information

Technical dataEP1859-0042
ProtocolEtherCAT
Bus interface2 x M12 socket, 4-pin, D-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels8 inputs + 8 outputs
Input/output connectionsM12 x 1, 5-pin, a-coded
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 3 mA input current (EN 61131-2, type 1/3)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Short-circuit currenttyp. 1.5 A
Current consumption120 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin
Electrical isolation500 V
Weightapprox. 440 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data7/8" infeed
Dimensions (W x H x D)60 mm x 150 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use