DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP2816-0003 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

EPP2816-0003 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

EPP2816-0003 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

EtherCAT P signal input
EtherCAT P signal output
I/O connection sockets (input)
I/O connection sockets (output)
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Top view 
EPP2816-0003 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

EPP2816-0003 | EtherCAT P Box, 16-channel digital output, 24 V DC, 0.5 A, IP20 connector

The EPP2816-0003 EtherCAT P Box module is intended for processing digital/binary signals. It connects the binary control signals of the automation device to the actuators at process level. The outputs each process an output current of up to 0.5 A. Short-term overload may occur. The outputs are short-circuit proof. An output short circuit is detected and forwarded to the control level. The total current of all outputs is limited to 3 A.

 

The channels indicate their signal status in groups by means of LEDs. Alternatively, the status is displayed in the optional spring-cage connector. The signal connection is established via connectors with spring-cage technology, with the option of choosing between 1- and 3-pin versions. The module is supplied without connectors. The 16-channel design offers a very high channel density in a very small space. The protection rating is limited on account of the spring-cage connector.

The module is supplied without connectors.

Product status:

regular delivery

Product information

Technical dataEPP2816-0003
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of outputs16
Output connectionsconnector with spring-loaded system
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 3 A from UP
Switching timestyp. TON: 25 µs, typ. TOFF: 50 µs
Short-circuit currentmax. 1.5 A
Distributed clocksyes
Current consumption from UStyp. 100 mA
Auxiliary power currenttyp. 20 mA + load
Electrical isolation500 V
Special featuresIP20, ideal for multi-pin connector valve terminals
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL (in preparation)
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use