![EPP2008-0002 | EtherCAT P Box, 8-channel digital output, 24 V DC, 0.5 A, M12](https://multimedia.beckhoff.com/media/epp2008-0002__web_preview.png)
The EPP2008-0002 EtherCAT P Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs can handle output currents up to 0.5 A max. Short-term overload is acceptable. The outputs are short-circuit proof. The sum current of all outputs is limited to 3 A. The signal state of the channels is indicated by LEDs. The signal connection is established via screw-type M12 connectors. Two channels are available per M12 socket.
Product status:
regular delivery
Product information
Technical data | EPP2008-0002 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, P-coded, shielded |
Number of outputs | 8 |
Output connections | M12 x 1, 5-pin, a-coded |
Load type | ohmic, inductive, lamp load |
Nominal output voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A (short-circuit proof) per channel |
Switching times | typ. TON: 50 µs, typ. TOFF: 100 µs |
Short-circuit current | typ. 1.5 A |
Distributed clocks | – |
Current consumption from US | typ. 100 mA |
Auxiliary power current | typ. 20 mA + load |
Electrical isolation | 500 V |
Weight | approx. 165 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
![](https://multimedia.beckhoff.com/media/eppxxxx-x002__web_dimensions.png)
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use