DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP2339-0003 | EtherCAT P Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EPP2339-0003 | EtherCAT P Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EPP2339-0003 | EtherCAT P Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EtherCAT P signal input
EtherCAT P signal output
I/O connection sockets (in-/output)
I/O connection sockets (in-/output)
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
UP1
In-/Output 1
In-/Output 2
In-/Output 3
In-/Output 4
In-/Output 5
In-/Output 6
In-/Output 7
In-/Output 8
GND
UP1
In-/Output 1
In-/Output 2
In-/Output 3
In-/Output 4
In-/Output 5
In-/Output 6
In-/Output 7
In-/Output 8
GND
3-wire
2-wire
Top view 
I/O connection 
Connector assignment 
EPP2339-0003 | EtherCAT P Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EPP2339-0003 | EtherCAT P Box, 16-channel digital combi, 24 V DC, 3 ms, 0.5 A, IP20 connector

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP2339-0003 EtherCAT P Box has 16 digital channels, which can each be operated as an input or output. It is not necessary to configure whether a channel is to be used as input or output. The input circuit is permanently connected to the output driver internally so that a set output is also automatically displayed in the input process image.

The inputs have a 3.0 ms filter. The outputs process load currents up to 0.5 A, are short-circuit proof and protected against inverse polarity. The sum current of all outputs is limited to 3 A. The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors. The inputs and outputs are supplied via UP. The signal connection is established via spring-loaded connectors, optionally available in 1- and 3-pole versions.

The module is supplied without connectors.

Product status:

regular delivery

Product information

Technical dataEPP2339-0003
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of channels16 digital inputs or outputs
Input/output connectionsconnector with spring-loaded system
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supplyfrom load supply voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof, ∑ 3 A
Switching timestyp. TON: 25 µs, typ. TOFF: 75 µs
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use