DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL9210 | Potential supply terminal, 24 V DC, with diagnostics and fuse

KL9210 | Potential supply terminal, 24 V DC, with diagnostics and fuse

KL9210 | Potential supply terminal, 24 V DC, with diagnostics and fuse

Error LED
Power LED
Power contact
Power contact
Power contact
Infeed 24 V
Infeed 0 V
PE
Top view 
Contact assembly 
KL9210 | Potential supply terminal, 24 V DC, with diagnostics and fuse

KL9210 | Potential supply terminal, 24 V DC, with diagnostics and fuse

The KL9210 power feed terminal makes it possible to set up various potential groups with the standard voltage of 24 V DC. In order to monitor the supply voltage, the terminal with diagnostics reports the status of the power feed terminal to the Bus Coupler through two input bits. It is thus possible for the controller to check the distributed peripheral voltage over the fieldbus.

Product status:

regular delivery

Product information

Technical dataKL9210
Current load≤ 10 A
Integrated fine-wire fuse…6.3 A
Power LEDgreen
Defect LEDred
Diagnosticsyes
Current consumption K-bustyp. 10 mA
Nominal voltage24 V DC
Electrical isolationyes
Reported to K-busyes
PE contactyes
Shield connection
Renewed infeed
Connection facility to additional power contact1
K-bus, looped throughyes
Bit width in the process image2
Electrical connection to DIN rail
Housing width12 mm
Special featuresintegrated fuse
Weightapprox. 55 g
Side by side mounting on Bus Terminals with power contactyes
Side by side mounting on Bus Terminals without power contactyes
Operating/storage temperature-25…+60°C/-40…+85°C
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-6pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 70 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL9210Potential supply terminal, 24 V DC, with diagnostics and fuse
KL9210-0020Potential supply terminal, 24 V DC, with diagnostics, 2 A fuse (slow-blow), modified label

Loading content ...

© Beckhoff Automation 2024 - Terms of Use