DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL8519 | 16-channel digital input signal module

KL8519 | 16-channel digital input signal module

KL8519 | 16-channel digital input signal module

KL8519 | 16-channel digital input signal module

KL8519 | 16-channel digital input signal module

The KL8519 is a 16-channel digital input signal module. 16 digital inputs can be connected, which indicate their status via LEDs and transmit the data to the controller. The LEDs are bicolor LEDs in the colors red and green and can be parameterized individually to suit the needs of the plant. The LEDs can also be addressed by the controller.

Product status:

regular delivery

Product information

Technical dataKL8519
Number of inputs16
Input filter3.0 ms
Signal voltage
Resolution
Nominal voltage24 V DC (-15%/+20%)
Current consumption K-bus50 mA
Power supply24 V connection
Bus interfaceK-bus connection IN/OUT
I/O connectionsflat-ribbon cable connection, 20-pin, shielded
Diagnostics LEDbicolor LEDs, green and red
Weightapprox. 150 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use