![KL3228 | Bus Terminal, 8-channel analog input, temperature, RTD (Pt1000, Ni1000), 16 bit](https://multimedia.beckhoff.com/media/kl3228__web_preview.png)
The KL3228 analog input terminal enables connection of eight resistance sensors. The Bus Terminal’s circuitry can handle sensors using the 1-wire technique. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The Bus Terminal’s standard settings are: resolution 0.1°C within the temperature range of Ni1000 sensors. The error LEDs indicate sensor faults (e.g. a broken wire).
Product status:
regular delivery
Product information
Technical data | KL3228 |
---|---|
Number of inputs | 8 |
Power supply | via the K-bus |
Technology | 1-wire |
Sensor types | Pt1000, Ni1000 |
Measuring range | -50…+150°C (Pt sensors); -50…+150°C (Ni sensors) |
Connection method | 1-wire |
Conversion time | ~ 1 s |
Measuring current | typ. ~ 0.5 mA |
Resolution | 0.1°C per digit |
Measurement error/ uncertainty | ~ ±1°C, depending on wiring |
Electrical isolation | 500 V (K-bus/signal voltage) |
Current consumption power contacts | – |
Current consumption K-bus | typ. 85 mA |
Bit width in the process image | input: 8 x 16 bit data (8 x 8 bit control/status optional) |
Configuration | no address setting, configuration via Bus Coupler or controller |
Special features | open-circuit recognition |
Weight | approx. 75 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, UL, ATEX, IECEx |
Pluggable wiring | for all KSxxxx Bus Terminals |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL3228 | Bus Terminal, 8-channel analog input, temperature, RTD (Pt1000, Ni1000), 16 bit |
KS3228 | Bus Terminal, 8-channel analog input, temperature, RTD (Pt1000, Ni1000), 16 bit, pluggable wiring |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use