DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL3204-0030 | Bus Terminal, 4-channel analog input, temperature, NTC (10 kΩ), 16 bit

KL3204-0030 | Bus Terminal, 4-channel analog input, temperature, NTC (10 kΩ), 16 bit

KL3204-0030 | Bus Terminal, 4-channel analog input, temperature, NTC (10 kΩ), 16 bit

Error LED 1
Error LED 3
Error LED 2
Error LED 4
+R1
-R1
+R3
-R3
+R2
-R2
+R4
-R4
Top view 
Contact assembly 
KL3204-0030 | Bus Terminal, 4-channel analog input, temperature, NTC (10 kΩ), 16 bit

KL3204-0030 | Bus Terminal, 4-channel analog input, temperature, NTC (10 kΩ), 16 bit

The KL3204-0030 analog input terminal enables four NTC resistance sensors to be connected directly. The Bus Terminal's circuitry can handle sensors using the 2-wire technique. Linearization over the full temperature range is realized with the aid of a microprocessor. The standard setting of the Bus Terminal is a resolution of 0.1°C in the temperature range of the NTC 10 kΩ sensors. The error LEDs indicate sensor faults (e.g. a broken wire). The KL3204-0030 combines four channels in a single housing.

Product status:

regular delivery

Product information

Technical dataKL3204-0030
Number of inputs4
Power supplyvia the K-bus
Technology2-wire
Sensor typesNTC10k (carel characteristic curve, 0 °C: 27280 Ω)
Connection method2-wire
Conversion time~ 250 ms
Measuring currenttyp. < 0.5 mA
Resolution0.1°C per digit
Measurement error/uncertainty< ±1°C
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 60 mA
Bit width in the process imageinput: 4 x 16 bit data (4 x 8 bit control/status optional)
Configurationno address setting, configuration via Bus Coupler or controller
Special featuresopen-circuit recognition
Weightapprox. 70 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use