![KL2502 | Bus Terminal, 2-channel PWM output, 24 V DC, 0.1 A](https://multimedia.beckhoff.com/media/kl2502__web_preview.png)
The KL2502 output terminal modulates the pulse width of a binary 24 V DC signal and outputs it electrically isolated from the K-bus. The mark/space ratio is prescribed by a 16 bit value from the automation device. The output stage is protected against overload and short-circuit. The Bus Terminal has two channels, whose signal state is displayed by light emitting diodes. The LEDs are driven in time with the outputs, and show the duty factor by their brightness.
In addition to the KL2502 there is a 5 V DC variant (KL2502-3020) with a PWM clock frequency of up to 30 kHz.
Product status:
regular delivery
Product information
Technical data | KL2502 |
---|---|
Number of outputs | 2 |
Nominal voltage | 24 V DC (-15%/+20%) |
Load type | ohmic |
Max. output current | 0.1 A (1 A driver component) per channel |
PWM clock frequency | 1 Hz…20 kHz, 250 Hz default |
Duty factor | 0…100% (TON > 750 ns, TOFF > 500 ns) |
Resolution | max. 10 bit |
Electrical isolation | 500 V (K-bus/field potential) |
Current consumption power contacts | typ. 10 mA + load |
Current consumption K-bus | typ. 18 mA |
Bit width in the process image | 48 inputs/outputs: 2 x 16 bit data, 2 x 8 bit control/status |
Configuration | no address setting, configuration via Bus Coupler or controller |
Weight | approx. 50 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, UL, ATEX, IECEx, cFMus |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc cFMus: Class I, Division 2, Groups A, B, C, D Class I, Zone 2, AEx ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL2502 | Bus Terminal, 2-channel PWM output, 24 V DC, 0.1 A |
KS2502 | Bus Terminal, 2-channel PWM output, 24 V DC, 0.1 A, pluggable wiring |
KL2502-3020 | Bus Terminal, 2-channel PWM output, 5 V DC, 30 kHz |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use