![TF3550 | TwinCAT 3 Analytics Runtime](https://multimedia.beckhoff.com/media/tf355x__web_preview.png)
The TwinCAT 3 Analytics Runtime is the runtime “container” for the Analytics application, which was configured and developed in the TE3500 TwinCAT 3 Analytics Workbench. The runtime can be installed locally, on remote hardware or in a virtual machine. It also contains the TF2000 TwinCAT 3 HMI Server, which hosts the analytics dashboard. In summary, the TwinCAT 3 Analytics Runtime represents a bundle of different licenses. It contains a PLC runtime, the Analytics PLC library, the IoT connection with MQTT and HTTPS/Rest, the Storage Provider connection, the TwinCAT 3 HMI Server and a corresponding client package, so that several users can view the designed Analytics Dashboard simultaneously.
Product licenses already included:
Product status:
regular delivery
Product information
Technical data | TF3550 |
---|---|
Includes | TC1200, TF2000, TF2020, TF2300, TF3300, TF3510, TF6701, TF6760 |
Operating system | Windows 7, Windows 10 |
CPU architecture | x86, x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF3550-0v40 | TwinCAT 3 Analytics Runtime, platform level 40 (Performance) |
TF3550-0v50 | TwinCAT 3 Analytics Runtime, platform level 50 (Performance Plus) |
TF3550-0v60 | TwinCAT 3 Analytics Runtime, platform level 60 (Mid Performance) |
TF3550-0v70 | TwinCAT 3 Analytics Runtime, platform level 70 (High Performance) |
TF3550-0v80 | TwinCAT 3 Analytics Runtime, platform level 80 (Very High Performance) |
TF3550-0v81 | TwinCAT 3 Analytics Runtime, platform level 81 (Very High Performance) |
TF3550-0v82 | TwinCAT 3 Analytics Runtime, platform level 82 (Very High Performance) |
TF3550-0v83 | TwinCAT 3 Analytics Runtime, platform level 83 (Very High Performance) |
TF3550-0v84 | TwinCAT 3 Analytics Runtime, platform level 84 (Very High Performance) |
TF3550-0v90 | TwinCAT 3 Analytics Runtime, platform level 90 (Other) |
TF3550-0v91 | TwinCAT 3 Analytics Runtime, platform level 91 (Other 5…8 Cores) |
TF3550-0v92 | TwinCAT 3 Analytics Runtime, platform level 92 (Other 9…16 Cores) |
TF3550-0v93 | TwinCAT 3 Analytics Runtime, platform level 93 (Other 17…32 Cores) |
TF3550-0v94 | TwinCAT 3 Analytics Runtime, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use