DetachFixClose

C6670-0020 | Control cabinet industrial serverNew

C6670-0020 | Control cabinet industrial server

C6670-0020 | Control cabinet industrial server

C6670-0020 | Control cabinet industrial server

C6670-0020 | Control cabinet industrial server

The C6670-0020 industrial server is equipped with two Intel® Xeon® scalable processors from the 5th generation with up to 32 cores per CPU and a memory of 128 to 1,024 GB DDR5 RAM. This makes it ideal for machine controls, for example with the XPlanar planar motor system. The C6670-0020 can be ordered with M.2 NVMe SSDs up to 640 GB and up to two hard disks with 1, 2, or 4 TB. It also features five free PCIe slots for EtherCAT or Ethernet fieldbus cards or similar.

Industrial design

All connections of the industrial server face upwards, so that the connecting cables can be taken directly to the wiring channel. The side walls are completely passive, and allow the industrial server to be fitted immediately next to other control cabinet devices.

 

Highest data availability and data security

An NVMe M.2 SSD ensures fast booting and data access. The C6670 also contains two removable hard disk frames, which can form a RAID 1 system with two mirrored hard disks for the secure storage of large amounts of data.

 

Flexible expansion options

Drives, memory and plug-in cards are easily accessible. The C6670 is supplied with a 100 to 240 V AC full-range power supply unit. A multi-DVD drive can be installed. Hold-down brackets for the plug-in cards ensure insensitivity to shocks and vibrations. A type plate is located on the top of the front cover, giving detailed information about the server configuration.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

VariantsProcessorProduct status
C6670-00202 x Intel® Xeon® Silver 4510, 2.4 GHz, 12 cores per processor (TC3: 83*),
2 x Intel® Xeon® Silver 4514Y, 2.0 GHz, 16 cores per processor (TC3: 83*),
2 x Intel® Xeon® Gold 6526Y, 2.8 GHz, 16 cores per processor (TC3: 83*),
2 x Intel® Xeon® Silver 4516Y+, 2.2 GHz, 24 cores per processor (TC3: 84*),
2 x Intel® Xeon® Gold 5520+, 2.2 GHz, 28 cores per processor (TC3: 84*) or
2 x Intel® Xeon® Gold 6530, 2.1 GHz, 32 cores per processor (TC3: 84*)
regular delivery
C6670-00102 x Intel® Xeon® Silver 4109T, 2.0 GHz, 8 cores per processor (TC3: 82*),
2 x Intel® Xeon® Gold 6126T, 2.6 GHz, 12 cores per processor (TC3: 83*),
2 x Intel® Xeon® Gold 6130T, 2.1 GHz, 16 cores per processor (TC3: 83*) or
2 x Intel® Xeon® Gold 6138T, 2.0 GHz, 20 cores per processor (TC3: 84*)
last time buy

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6670-0020Options
Device type6 slot SSI EEB industrial server for control cabinet installation
Housingstainless steel based housing
Slots for hard disk/flash2 removable frames for hard disks
Protection ratingIP20
Operating temperature0…50°C
Weight of basic configuration17 kg (37.5 lbs)
Dimensions (W x H x D)410 x 480 x 201 mm (16.1" x 18.9" x 7.9")
Processorselection from the processor option list at an additional costup to 2 x Intel® Xeon® Gold 6530 2.1 GHz, 32 cores per processor (TC3: 84)
Motherboardserver motherboard for 5th generation Intel® Xeon® scalable processors
PCIe/PCI slots1 x PCIe-x8, 5 x PCIe-x16 for full-length plug-in cards
Memoryselection from the DRAM option list at an additional costup to 1024 GB DDR5 RAM ECC
Graphic adaptergraphics card, 1 DVI-I and 1 DVI-D connector, occupies a PCIe x16 slot
Ethernet2 x 10GBASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashselection from the SSD option list at an additional costSSDs up to 640 GB and 1 or 2 additional hard disks up to 4 TB
Disk drivemulti DVD
Interfaces2 x USB 2.0
Power supply100…240 V AC
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows Server 2022
Mandatory CPU optionsChoose one of these options for your server configuration
C9900-C5932 processors Intel® Xeon® Silver 4510, 2.4 GHz, 12 cores per processor (TC3:83)
C9900-C5942 processors Intel® Xeon® Silver 4514Y, 2.0 GHz, 16 cores per processor (TC3:83)
C9900-C5952 processors Intel® Xeon® Gold 6526Y, 2.8 GHz, 16 cores per processor (TC3:83)
C9900-C5962 processors Intel® Xeon® Silver 4516Y+, 2.2 GHz, 24 cores per processor (TC3:84)
C9900-C5972 processors Intel® Xeon® Gold 5520+, 2.2 GHz, 28 cores per processor (TC3:84)
C9900-C5982 processors Intel® Xeon® Gold 6530, 2.1 GHz, 32 cores per processor (TC3:84)
Mandatory DRAM optionsChoose one of these options for your server configuration
C9900-R291128 GB DDR5-RAM ECC, 8 RDIMMs of 16 GB, uses 4 of 8 DRAM channels per CPU
C9900-R292256 GB DDR5-RAM ECC, 16 RDIMMs of 16 GB, uses all 8 DRAM channels per CPU
C9900-R293384 GB DDR5-RAM ECC, 16 RDIMMs of 24 GB, uses all 8 DRAM channels per CPU
C9900-R294512 GB DDR5-RAM ECC, 16 RDIMMs of 32 GB, uses all 8 DRAM channels per CPU
C9900-R295768 GB DDR5-RAM ECC, 16 RDIMMs of 48 GB, uses all 8 DRAM channels per CPU
C9900-R2961024 GB DDR5-RAM ECC, 16 RDIMMs of 64 GB, uses all 8 DRAM channels per CPU
Mandatory SSD optionsChoose one of these options for your server configuration
C9900-H823160 GB high performance SSD, NVM Express™, 3D-Flash, for C6670-0020
C9900-H824320 GB high performance SSD, NVM Express™, 3D-Flash, for C6670-0020
C9900-H825640 GB high performance SSD, NVM Express™, 3D-Flash, for C6670-0020
OptionsC6670-0020
C9900-H814160 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-H815320 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-H816640 GB high performance SSD, NVM Express™, PCIe x4 plug-in card, 3D flash, for ATX PCs with 12th or higher generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5, Core™ i7 or Core™ i9 and C6670-0020
C9900-H152additional hard disk drive, 3½-inch, 1 TB
C9900-H203additional hard disk drive, 3½-inch, 2 TB
C9900-H204additional hard disk drive, 3½-inch, 4 TB
C9900-D118multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use