中斷連結修正關閉

Connection of motors directly in the I/O system

Compact drive technology

Beckhoff focuses on modularity and scalable power in compact drive technology: various connections in the format of an E-bus terminal, K-bus terminal or EtherCAT plug-in modules (IP20) support DC motors as well as stepper and servomotors of various performance classes. In addition, the EtherCAT Box modules (IP67) for stepper, DC and servomotors are available for use outside control cabinets.

Your selection:
    • EJ7031 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 24 V DC, 1.5 A

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      1.5 A
    • EJ7041-0052 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • EJ7047 | EtherCAT plug-in module, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • EJ7211-0010 | EtherCAT plug-in module, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • EJ7211-9414 | EtherCAT plug-in module, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, suitable for STO applications, TwinSAFE SC

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • EJ7342 | EtherCAT plug-in module, 2-channel motion interface, DC motor, 48 V DC, 3.5 A, with incremental encoder

      Type/signal:
      DC motor
      Channels:
      2
      Output current:
      3.5 A
    • EL7031 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 1.5 A

      EL7031 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 1.5 A

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      1.5 A
    • EL7031-0030 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 2.8 A

      EL7031-0030 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 2.8 A

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      2.8 A
    • EL7037 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 1.5 A, with incremental encoder

      EL7037 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 24 V DC, 1.5 A, with incremental encoder

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      1.5 A
    • EL7041 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, with incremental encoder

      EL7041 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, with incremental encoder

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • EL7041-0052 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A

      EL7041-0052 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • EL7047 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

      EL7047 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • EL7047-9014 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder, suitable for STO applications

      EL7047-9014 | EtherCAT Terminal, 1-channel motion interface, stepper motor, 48 V DC, 5 A, vector control, with incremental encoder, suitable for STO applications

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • EL7201 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 2.8 A, resolver

      EL7201 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 2.8 A, resolver

      Type/signal:
      servo
      Channels:
      1
      Output current:
      2.8 A
    • EL7201-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 2.8 A, OCT

      EL7201-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 2.8 A, OCT

      Type/signal:
      servo
      Channels:
      1
      Output current:
      2.8 A
    • EL7201-9014 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 2.8 A, OCT, suitable for STO applications

      EL7201-9014 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 2.8 A, OCT, suitable for STO applications

      Type/signal:
      servo
      Channels:
      1
      Output current:
      2.8 A
    • EL7211 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, resolver

      EL7211 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, resolver

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • EL7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

      EL7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • EL7211-9014 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, suitable for STO applications

      EL7211-9014 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, suitable for STO applications

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • EL7221-9014 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, suitable for STO applications

      EL7221-9014 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, suitable for STO applications

      Type/signal:
      servo
      Channels:
      1
      Output current:
      8 A
    • EL7332 | EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

      EL7332 | EtherCAT Terminal, 2-channel motion interface, DC motor, 24 V DC, 1 A

      Type/signal:
      DC motor
      Channels:
      2
      Output current:
      1 A
    • EL7342 | EtherCAT Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A

      EL7342 | EtherCAT Terminal, 2-channel motion interface, DC motor, 48 V DC, 3.5 A

      Type/signal:
      DC motor
      Channels:
      2
      Output current:
      3.5 A
    • EL7411 | EtherCAT Terminal, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

      EL7411 | EtherCAT Terminal, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

      Type/signal:
      BLDC
      Channels:
      1
      Output current:
      4.5 A
    • EL7411-9014 | EtherCAT Terminal, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder, suitable for STO applications

      EL7411-9014 | EtherCAT Terminal, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder, suitable for STO applications

      Type/signal:
      BLDC
      Channels:
      1
      Output current:
      4.5 A
    • ELM7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

      ELM7211-0010 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A