VOS2000 | Lenses

VOS2000 | Lenses

VOS2000 | Lenses

Image circle Ø 11 mm
Focal length
6 mm VOS2000-0625
2.0 µm, f = 6 mm, f/2.5
8 mm VOS2000-0822
2.0 µm, f = 8 mm, f/2.2
12 mm VOS2000-1218
2.0 µm, f = 12 mm, f/1.8
16 mm VOS2000-1616
2.0 µm, f = 16 mm, f/1.6
25 mm VOS2000-2516
2.0 µm, f = 25 mm, f/1.6
35 mm VOS2000-3522
2.0 µm, f = 35 mm, f/2.2
50 mm VOS2000-5028
2.0 µm, f = 50 mm, f/2.8

specified values for the product: pixel size, focal length, starting aperture