PC accessories

Accessories PCs

Accessories PCs

Function
Plug-in cards FC9011
1 x RJ45, 1 GBit/s
FC9022
2 x RJ45, 1 GBit/s
FC9024
4 x RJ45, 1 GBit/s
FC9224
4 x RJ45, 2.5 Gbit/s
FC9001-0010
1 x RJ45, 10/100 MBit/s
FC9002
2 x RJ45, 10/100 MBit/s
FC9004
4 x RJ45, 10/100 MBit/s
FC1028
16-channel, EtherCAT master, PCIe
FC1100
1-channel, EtherCAT slave
FC1121
1-channel, EtherCAT slave
FC2001
1-channel, Lightbus master
FC2002
2-channel, Lightbus master
FC3101
1-channel, PROFIBUS master/slave
FC3102
2-channel, PROFIBUS master/slave
FC3121
1-channel, PROFIBUS master/slave
FC3122
2-channel, PROFIBUS master/slave
FC5101
1-channel, CANopen master/slave
FC5102
2-channel, CANopen master/slave
FC5121
1-channel, CANopen master/slave
FC5122
2-channel, CANopen master/slave
FC5201
1-channel, DeviceNet master/slave
FC5202
2-channel, DeviceNet master/slave
FC5321
1-channel, CAN FD
FC5322
2-channel, CAN FD
FC7501
1-channel, SERCOS II master
FC7502
2-channel, SERCOS II master
PCIe modules C9900-E271
USB Extender 2.0 Tx module
C9900-E276
PCIe module for CP-Link 4
C9900-E277
USB 3.0 PCIe module
C9900-E301
RS232 PCIe module
C9900-R266
NOVRAM PCIe module
FC3161
1-channel, PROFIBUS master/slave
FC9062
2 x RJ45, 1 Gbit/s
External peripherals CU8006
4-port USB 3.0 hub
CU8801-0000
USB extension 2.0, transmitter
CU8851
USB extension 2.0, receiver
CU8810-0010
DVI splitter, 2:4 switch
CU8815
DVI splitter, without USB extender
CU8871
USB CFast slot
CU8880-0010
Ethernet controller with USB input
CU8802-000x
Transmitter box for CP-Link 4, Two Cable Display Link
CU8803-000x
Transmitter box for CP-Link 4, One Cable Display Link
UPS components C9900-U330
24 V battery pack, 3.4 Ah
C9900-U332-0010
24 V battery pack, 1.3 Ah
CU8110-0060
UPS, 55 W, capacitive
CU8110-0120
UPS, 100 W, capacitive
CU8130-0120
UPS, 110 W, battery-backed
CU8130-0240
UPS, 220 W, battery-backed
Industrial WLAN and mobile network components CU8210-M001-01x0
Cabinet dome
CU8210-M002-0100
Cabinet dome
CU8210-D001-0101
WLAN USB stick (US, CA)
CU8210-D001-0102
WLAN USB stick (EU, RU, ZA, IL, KR, CN, TW, JP, AU, NZ, IN)
CU8210-D004-0200
LTE USB stick (US, CA, EU, TW, AU, NZ)
Storage media C9900-H3xx
USB sticks
Software BST
Beckhoff Service Tool (BST)
C9900-L100
License key USB stick for TwinCAT 3.1
C9900-L101
License key USB stick for TwinCAT 3.1
C9900-L102
License key USB stick for TwinCAT 3.1, with RTC
C9900-S48x, C9900-S49x, CXxxxx-016x, CXxxxx-017x
Windows 10 IoT Enterprise 2019 LTSC
C9900-S47x, C9900-S48x, CXxxxx-014x, CXxxxx-015x
Windows 10 IoT Enterprise 2016 LTSB
C9900-S419, C9900-S424, CXxxxx-012x, CXxxxx-013x
Windows Embedded Standard 7
C9900-S46x
Windows Server 2016
C9900-S49x, C9900-S50x
Windows Server 2019
C9900-S6xx, CXxxxx-0185
TwinCAT/BSD