EPP2xxx | Digital output
EPP2xxx | Digital output |
||||||
1-channel | 4-channel | 8-channel | 16-channel | 24-channel | ||
Signal | ||||||
24 V DC Imax = 0.5 A |
EPP2008-0001 8 x M8 |
EPP2008-0002 4 x M12 |
||||
24 V DC Imax = 0.5 A, Σ 3 A |
EPP2008-0022 8 x M12 |
EPP2809-0021 16 x M8 |
||||
EPP2809-0022 8 x M12 |
||||||
EPP2839-0022 8 x M12, with diagnostics |
||||||
EPP2816-0008 D-sub, 25-pin |
EPP2817-0008 D-sub, 25-pin |
|||||
EPP2816-0010 2 x D-sub, 9-pin |
||||||
EPP2816-0003 connector with spring-loaded system |
||||||
EPP2816-0004 M16, 19-pin |
||||||
24 V DC Imax = 2 A, Σ 3 A |
EPP2028-0001 8 x M8 |
EPP2028-0002 4 x M12 |
||||
EPP2038-0001 8 x M8, with diagnostics |
EPP2038-0002 4 x M12, with diagnostics |
|||||
25 V AC/30 V DC |
EPP2624-0002 relay output, 4 x M12 |
|||||
Current control LED control |
EPP2596-0002 LED control, 24 V DC |