EPP1xxx | Digital input
EPP1xxx | Digital input |
|||||
4-channel | 8-channel | 16-channel | |||
Signal | |||||
24 V DC Filter parameterizable 0...100 ms |
EPP1839-0022 8 x M12, with diagnostics |
||||
24 V DC Filter 3.0 ms |
EPP1004-0061 4 x M8 |
EPP1008-0001 Preferred type 8 x M8 |
EPP1008-0002 4 x M12 |
EPP1809-0021 Preferred type 16 x M8 |
EPP1809-0022 8 x M12 |
EPP1008-0022 8 x M12 |
EPP1859-0022 8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, 3.0 ms |
||||
24 V DC Filter 10 µs |
EPP1018-0001 8 x M8 |
EPP1018-0002 4 x M12 |
EPP1819-0021 16 x M8 |
EPP1819-0022 8 x M12 |
|
EPP1819-0005 16 x M8, 4-pin |
|||||
EPP1816-0008 D-sub, 25-pin |
EPP1816-3008 D-sub, 25-pin, acceleration sensor |
||||
EPP1816-0003 connector with spring-loaded system |
|||||
24 V DC Timestamp |
EPP1258-0001 8 x M8, 2-channel timestamp |
EPP1258-0002 4 x M12, 2-channel timestamp |
|||
24 V DC Counter |
EPP1518-0002 4 x M12, multi-function input |