KL6xxx | Bus Terminals, communication

KL6xxx | Communication

KL6xxx | Communication

Signal
Serial interfaces KL6001
serial interface RS232, 19.2 kbaud
KL6031
serial interface RS232, 115.2 kbaud
KL6011
serial interface TTY, 20 mA current loop
KL6051
data exchange terminal, 32 bit
KL6021
serial interface RS422/RS485, 19.2 kbaud
KL6041
serial interface RS422/RS485, 115.2 kbaud
Subsystems KL6201
AS-Interface master terminal
KL6211
AS-Interface master terminal with power contacts
KL6224
IO-Link master
KL6301
KNX/EIB Bus Terminal
KL6581
EnOcean master
KL6583
EnOcean transmitter/receiver
KL6771
MP-Bus master terminal
KL6781
M-Bus master terminal
KL6811
DALI/DSI master and power supply terminal
KL6821
DALI-2 multi-master and power supply terminal
KL6831
SMI terminal, LoVo
KL6841
SMI terminal, 230 V AC
Safety KL6904
TwinSAFE Logic, 4 safe outputs

The standard Bus Terminals (KLxxxx) can be optionally ordered as KSxxxx with pluggable wiring level.