Control cabinet feedthrough | Servo drives, rotary and distributed servo drive systems

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs for motor and feedback cables in different applications. The shown products represent a cross-section of the wide product portfolio.

control_cabinet_feedthrough_servo_drives_rotary_and_distributed_servo_drive_system_cables
Control cabinet
12222233456778991011111213141516171819191919202121
No. Type drag-chain suitable fixed installation suitable for torsion/robotic application
(1) RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin ZK1090-9191-1xxx ZK1090-9191-Cxxx* ZK1090-9191-Axxx
(2) Flange/Panel feed-through for itec®, for fixing the connector, plastic ZB8804-0004
(3) Flange/Panel feed-through for M40 pre-assembled, for fixing the connector, plastic on request
(4) Flange/Panel feed-through for B23 pre-assembled, for fixing the connector, plastic ZB8805-0002
(5) Flange/Panel feed-through for B40 pre-assembled, for fixing the connector, plastic on request
(6) AX5000 motor connection cable 1 mm² with itec® plug ZK4500-8022-0xxx ZK4500-8002-xxxx ZK4500-8062-0xxx
(7) AX5000/AX8000 motor extension cable 1 mm² with itec® plug ZK4501-8022-0xxx - ZK4501-8062-0xxx
(8) AX5000 motor connection cable 1.5 mm² with M23 speedtec® plug ZK4500-8023-0xxx ZK4500-8003-0xxx ZK4500-8063-0xxx
(9) AX5000/AX8000 motor extension cable 1.5 mm² with M23 speedtec® plug ZK4501-8023-0xxx ZK4501-8003-0xxx ZK4501-8063-0xxx
(10) AX5000 motor connection cable 2.5 mm² with M23 speedtec® plug ZK4500-8024-0xxx ZK4500-8004-0xxx ZK4500-8064-0xxx
(11) AX5000/AX8000 motor extension cable 2.5 mm² with M23 speedtec® plug ZK4501-8024-0xxx ZK4501-8004-0xxx ZK4501-8064-0xxx
(12) AX5000 motor connection cable 4 mm² with M40 speedtec® plug ZK4500-8025-0xxx - -
(13) AX5000/AX8000 motor extension cable 4 mm² with M40 speedtec® plug ZK4501-8025-0xxx - -
(14) AX5000 motor connection cable 10 mm² with M40 speedtec® plug ZK4500-8027-0xxx - -
(15) AX5000/AX8000 motor extension cable 10 mm² with M40 speedtec® plug ZK4501-8027-0xxx - -
(16) AX8000 motor connection cable 1 mm² with itec® plug ZK4800-8022-0xxx ZK4800-8002-xxxx ZK4800-8062-0xxx
(17) AX8000 motor connection cable 1.5 mm² with M23 speedtec® plug ZK4800-8023-0xxx ZK4800-8003-0xxx ZK4800-8063-0xxx
(18) AX8000 motor connection cable 2.5 mm² with M23 speedtec® plug ZK4800-8024-0xxx ZK4800-8004-0xxx ZK4800-8064-0xxx
(19) AMP8000 motor connection cable with B23 connector ZK7A26-3031-0xxx - -
(20) AMP8000 motor extension cable with B23 connector on request - -
(21) M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, male, 4-pin, P-coded ZK7000-0101-0xxx ZK7000-0101-1xxx ZK7000-0101-6xxx

* preferred type

xxx = cable length in decimeters