AyırSabitleKapat

IP4xxx-Bxxx | Compact Box, analog output

The analog outputs generate analog output signals in the range from 0/4 to 20 mA (IP4112-Bxxx) or from -10 to +10 V (IP4132-Bxxx).

Your selection:
    • IP4112-Bxxx | Fieldbus Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

      IP4112-Bxxx | Fieldbus Box, 4-channel analog output, current, 0/4…20 mA, 16 bit, single-ended, M12

      Product series:
      Fieldbus Box
      Plug:
      M12
      Channels:
      4
      Signal (analog):
      0/4…20 mA
      Signal resolution (analog):
      16 bit
    • IP4132-Bxxx | Fieldbus Box, 4-channel analog output, voltage, ±10 V, 16 bit, differential, M12

      IP4132-Bxxx | Fieldbus Box, 4-channel analog output, voltage, ±10 V, 16 bit, differential, M12

      Product series:
      Fieldbus Box
      Plug:
      M12
      Channels:
      4
      Signal (analog):
      ±10 V
      Signal resolution (analog):
      16 bit