AyırSabitleKapat

Information media for intralogistics

You can find further information on how our products and technology are used in warehouse and distribution logistics here. Various brochures are available for downloading. You'll also find a media center with industry-specific videos.

Brochures

  • High-performance automation for mobile robots: PC-based control
    22.04.2024 | Flyer

    High-performance automation for mobile robots: PC-based control

    AGVs and AMRs in production and intralogistics The market for AGVs (automated guided vehicles) and AMRs (autonomous mobile robots) is rapidly expanding, propelled by the additional flexibility, efficiency, and safety that driverless transport systems bring to the world of intra- and production logistics. This is where Beckhoff’s powerful, compact and flexible automation platform, PC-based control, is enabling users to unlock major technological advantages.

  • Automation solutions for warehouse and distribution logistics
    16.03.2023 | Brochure

    Automation solutions for warehouse and distribution logistics

    With PC-based control and EtherCAT, Beckhoff offers control solutions for highly efficient and flexible warehouse and distribution logistics tasks of any size. Due to its open interfaces and modularity, PC-based control technology is ideally suited for implementing customised intralogistics solutions that are tailored to the respective requirements, thereby opening up technological and economic competitive advantages.

  • Intralogistics Special 2023
    13.03.2023 | PC Control customer magazine

    Intralogistics Special 2023

    The Intralogistics Special is a special edition of our PC Control customer magazine. It contains selected product, technical and user reports from the intralogistics sector.

Videos and webinars

  • null

    19.03.2024 | Multimedia

    LogiMAT 2024: Beckhoff Trade Show TV

    At LogiMAT 2024 in Stuttgart, Beckhoff showcased groundbreaking technology for warehouse and distribution logistics. You can learn about an application from our partner io Group using the XPlanar planar motor system from Beckhoff and take a look at our product highlights, such as the MX-System for control cabinet-free automation.

  • null

    27.04.2023 | Multimedia

    LogiMat 2023: Beckhoff Messe-TV

    At LogiMAT in Stuttgart, Beckhoff showcased groundbreaking technology for warehouse and distribution logistics. Take a look at our product highlights in this video such as the MX-System for control cabinet-free automation, the XPlanar motor drive system and the EP7402 EtherCAT Box, which is the optimal controller for conveyor systems in intralogistics.

  • null

    27.03.2023 | Multimedia

    New Automation Technology for smart fulfillment operations

    Discover how XPlanar and ATRO from Beckhoff, are helping to meet new challenges in the warehouse and distribution logistics industry by completely rethinking the flow of goods and data.

  • null

    30.03.2021 | Multimedia

    Compact drive technology in a robust metal housing

    For the low voltage range up to 48 V DC, Beckhoff offers a modular system for compact servo and stepper motor drive solutions. Learn more about the ELM72xx EtherCAT Terminals in the robust metal housing. They are fully functional servo drives. The power and feedback systems are combined in the standard motor cable based on One Cable Technology (OCT). The programmable TwinSAFE Logic for directly implementing the safety application in the terminal is also integrated. The metal housing can be connected directly to the Beckhoff EtherCAT Terminals and offers optimum heat dissipation even at high output power, as well as optimal shielding against electrical interference.

  • 2-channel motor controller box for roller conveyor systems

    22.07.2020 | Multimedia

    EP7402-0057

    The EP7402-0057 in protection class IP67 measures only 174 mm x 60 mm x 36.5 mm and can be easily mounted in standard C-channel or L-brackets on the conveyor frame and takes over the complete control of a roller. Maximum rated current, acceleration or deceleration ramps and other parameters can be configured.

  • Open control technology for warehouse and distribution logistics

    26.02.2019 | Multimedia

    LogiMat 2019: Beckhoff Trade Show TV

    As a specialist in PC-based control technology, Beckhoff demonstrated at the LogiMat 2019 how logistics users can react even more flexibly to market trends and optimise logistics processes with an openly conceived automation platform.