The new AL8000 linear servomotor series is suitable for highly dynamic and powerful linear axes and is composed of three different series with different widths.
More about this video
![AL8045-0Gyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8044__web_preview.png)
AL8045-0Gyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling
![AL8045-0Kyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8044__web_preview.png)
AL8045-0Kyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling
![AL8046-0Gyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8044__web_preview.png)
AL8046-0Gyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling
![AL8046-0Kyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8044__web_preview.png)
AL8046-0Kyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling
![AL8048-0Hyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8044__web_preview.png)
AL8048-0Hyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling
![AL8048-0Kyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8044__web_preview.png)
AL8048-0Kyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling
![AL8066-1Jyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8066__web_preview.png)
AL8066-1Jyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling
![AL8066-1Nyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8066__web_preview.png)
AL8066-1Nyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling
![AL806A-0Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8065__web_preview.png)
AL806A-0Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling
![AL806A-0Qyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8065__web_preview.png)
AL806A-0Qyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling
![AL806A-1Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8065__web_preview.png)
AL806A-1Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling
![AL806A-1Ryz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8065__web_preview.png)
AL806A-1Ryz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling
![AL8521-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 96 mm](https://multimedia.beckhoff.com/media/al8521__web_preview.png)
AL8521-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 96 mm
The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.
![AL8522-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 144 mm](https://multimedia.beckhoff.com/media/al8522__web_preview.png)
AL8522-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 144 mm
The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.
![AL8523-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm](https://multimedia.beckhoff.com/media/al8523__web_preview.png)
AL8523-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm
The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.
![AL8541-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 192 mm](https://multimedia.beckhoff.com/media/al8541__web_preview.png)
AL8541-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 192 mm
The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.
![AL8542-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 288 mm](https://multimedia.beckhoff.com/media/al8542__web_preview.png)
AL8542-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 288 mm
The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.
![AL8561-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 192 mm](https://multimedia.beckhoff.com/media/al8561__web_preview.png)
AL8561-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 192 mm
The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.
![AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm](https://multimedia.beckhoff.com/media/al8562__web_preview.png)
AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm
The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.
![AL8066-0Jyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling](https://multimedia.beckhoff.com/media/al8066__web_preview.png)